Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.1236 - $0.13 1023 In stock
M5
Natural
PA
40.0 mm
Crossed Drive
$0.1491 - $0.1569 1030 In stock
M8
Natural
PA
40.0 mm
Crossed Drive
$0.0859 - $0.0904 Request the lead time here
M6
Natural
PA
25.0 mm
Slotted Drive
$0.0457 - $0.0482 1015 In stock
M4
Natural
PA
10.0 mm
Crossed Drive
$5.544 - $5.8358 Request the lead time here
M6
Brown
PEEK
12.0 mm
Crossed Drive
$0.0697 - $0.0733 Request the lead time here
M6
Natural
PA
12.0 mm
Slotted Drive
$0.0434 - $0.0457 30 In stock
M3
Natural
PA
10.0 mm
Slotted Drive
$0.0486 - $0.0511 1026 In stock
M3
Natural
PA
6.0 mm
Crossed Drive
Request the lead time here
8-32
Natural
Nylon
9.5 mm
Slotted Drive
$0.1125 - $0.1184 Request the lead time here
M8
Natural
PA
30.0 mm
Slotted Drive
$0.0614 - $0.0646 Request the lead time here
M5
Natural
PA
20.0 mm
Slotted Drive
$0.0697 - $0.0733 1030 In stock
M6
Natural
PA
12.0 mm
Crossed Drive
$0.0713 - $0.0751 1027 In stock
M6
Natural
PA
25.0 mm
Crossed Drive
$1.2788 - $1.4168 Request the lead time here
M3
Brown
PEEK
8.0 mm
Crossed Drive
$0.051 - $0.0537 Request the lead time here
M3
Natural
PA
6.0 mm
Slotted Drive
$0.0434 - $0.0458 30 In stock
M3
Natural
PA
12.0 mm
Slotted Drive
$0.1154 - $0.1214 Request the lead time here
M8
Natural
PA
35.0 mm
Slotted Drive
$0.0457 - $0.0481 1029 In stock
M4
Natural
PA
20.0 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.4
Natural
Reny
2.5 mm
Crossed Drive
$1.6077 - $1.7813 20 In stock
M3
Brown
PEEK
12.0 mm
Crossed Drive
  • of 13
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in; Head Diameter 9.1 mm | 0.358 in

0080360000VR

Price Range
$0.13 - $0.1236

Stock Levels
1023 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M8; Thread Length 40.0 mm | 1.575 in; Head Diameter 16.0 mm | 0.63 in

0080730000VR

Price Range
$0.1569 - $0.1491

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

0120480000VR

Price Range
$0.0904 - $0.0859

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

0080180000VR

Price Range
$0.0482 - $0.0457

Stock Levels
1015 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 10.5 mm | 0.413 in

180061270409

Price Range
$5.8358 - $5.544

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.0 mm | 0.472 in

0120430000VR

Price Range
$0.0733 - $0.0697

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.9 mm | 0.232 in

0120090000VR

Price Range
$0.0457 - $0.0434

Stock Levels
30 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.4 mm | 0.213 in

0080070000VR

Price Range
$0.0511 - $0.0486

Stock Levels
1026 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Nylon Slotted Drive Pan Head Machine Screw - Thread Size 8-32; Thread Length 9.5 mm | 0.374 in; Head Diameter 8.1 mm | 0.319 in

NSS-8-6-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    2.0 mm
  • Thread Length
    9.5 mm
  • Thread Size
    8-32
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in; Head Diameter 16.0 mm | 0.63 in

0120710000VR

Price Range
$0.1184 - $0.1125

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.5 mm | 0.374 in

0120330000VR

Price Range
$0.0646 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 11.5 mm | 0.453 in

0080430000VR

Price Range
$0.0733 - $0.0697

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 11.5 mm | 0.453 in

0080480000VR

Price Range
$0.0751 - $0.0713

Stock Levels
1027 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.5 mm | 0.217 in

180030870409

Price Range
$1.4168 - $1.2788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.9 mm | 0.232 in

0120070000VR

Price Range
$0.0537 - $0.051

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 6.0 mm | 0.236 in

0120100000VR

Price Range
$0.0458 - $0.0434

Stock Levels
30 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in; Head Diameter 16.0 mm | 0.63 in

0120720000VR

Price Range
$0.1214 - $0.1154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

0080220000VR

Price Range
$0.0481 - $0.0457

Stock Levels
1029 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.5 mm | 0.098 in; Head Diameter 2.0 mm | 0.079 in

1439969

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M1.4
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 5.5 mm | 0.217 in

180031270409

Price Range
$1.7813 - $1.6077

Stock Levels
20 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Brown