Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.0898 - $0.0996 Request the lead time here
M2.5
Natural
PA
8.0 mm
Slotted Drive
$0.0854 - $0.0947 Request the lead time here
M2
Natural
PA
6.0 mm
Slotted Drive
$0.1315 - $0.1457 Request the lead time here
M3
Natural
PA
35.0 mm
Slotted Drive
$0.0909 - $0.1008 Request the lead time here
M2
Natural
PA
12.0 mm
Slotted Drive
$0.0876 - $0.0971 1000 In stock
M2.5
Natural
PA
6.0 mm
Crossed Drive
$2.0615 - $2.1699 Request the lead time here
M1.6
Brown
PEEK
6.0 mm
Crossed Drive
Request the lead time here
6-32
Natural
Nylon
19.1 mm
Crossed Drive
$0.0898 - $0.0996 Request the lead time here
M2
Natural
Nylon
12.0 mm
Slotted Drive
$0.0898 - $0.0996 Request the lead time here
M3
Natural
PA
8.0 mm
Crossed Drive
$0.0887 - $0.0983 1000 In stock
M2.5
Natural
Nylon
4.0 mm
Crossed Drive
$0.0919 - $0.1019 Request the lead time here
M3
Natural
PA
12.0 mm
Crossed Drive
$0.1188 - $0.1317 Request the lead time here
8-32
Natural
Nylon
11.1 mm
Slotted Drive
$0.9376 - $1.7273 Request the lead time here
M1.2
Natural
Reny
3.0 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.2
Brown
PEEK
1.8 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.6
Brown
PEEK
2.0 mm
Crossed Drive
$1.3621 - $1.5092 Request the lead time here
M3
Brown
PEEK
6.0 mm
Crossed Drive
$3.2788 - $3.6331 Request the lead time here
M4
Brown
PEEK
12.0 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.2
Natural
Reny
1.5 mm
Crossed Drive
$1.0038 - $1.0566 Request the lead time here
M1.4
Natural
Reny
6.0 mm
Crossed Drive
$1.7602 - $1.9504 Request the lead time here
M3
Brown
PEEK
10.0 mm
Crossed Drive
  • of 13
PA Slotted Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.5 mm | 0.177 in

50M025045N008

Price Range
$0.0996 - $0.0898

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M2; Thread Length 6.0 mm | 0.236 in;

50M020040N006

Price Range
$0.0947 - $0.0854

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Ultra Low Head
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 35.0 mm | 1.378 in;

50M030050N035

Price Range
$0.1457 - $0.1315

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    35.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Ultra Low Head
Slotted Drive - Pan Head Machine Screw; Thread Size M2; Thread Length 12.0 mm | 0.472 in; ; PA

50M020040N012

Price Range
$0.1008 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Ultra Low Head
PA Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 6.0 mm | 0.236 in; Head Diameter 4.8 mm | 0.189 in

50M025045P006

Price Range
$0.0971 - $0.0876

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    4.8 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.3 mm | 0.091 in

1440004

Price Range
$2.1699 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M1.6
  • Colour
    Brown
Nylon Crossed Drive Pan Head Machine Screw - Thread Size 6-32; Thread Length 19.1 mm | 0.752 in; Head Diameter 6.6 mm | 0.26 in

NSP-6-12-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.6 mm
  • Head Height
    2.3 mm
  • Thread Length
    19.1 mm
  • Thread Size
    6-32
  • Colour
    Natural
Slotted Drive - Pan Head Machine Screw; Thread Size M2; Thread Length 12.0 mm | 0.472 in; Head Diameter 3.7- 4.0 4.0 mm; Nylon

50M020040N020

Price Range
$0.0996 - $0.0898

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Ultra Low Head
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in;

50M030050P008

Price Range
$0.0996 - $0.0898

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Head Type
    Ultra Low Head
Crossed Drive Pan Head Machine Screw - Thread Size M2.5; Thread Length 4.0 mm | 0.157 in; Head Diameter 4.5 mm | 0.177 in; Nylon

50M025045P004

Price Range
$0.0983 - $0.0887

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in;

50M030050P012

Price Range
$0.1019 - $0.0919

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Drive Type
    Crossed Drive
  • Head Type
    Ultra Low Head
Nylon Slotted Drive Pan Head Machine Screw - Thread Size 8-32; Thread Length 11.1 mm | 0.437 in;

010832P043

Price Range
$0.1317 - $0.1188

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    11.1 mm
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Pan Head
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.0 mm | 0.118 in; Head Diameter 1.8 mm | 0.071 in

1439965

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.8 mm | 0.071 in; Head Diameter 1.8 mm | 0.071 in

1439987

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.8 mm
  • Thread Size
    M1.2
  • Colour
    Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.3 mm | 0.091 in

1439999

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.6
  • Colour
    Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.5 mm | 0.217 in

180030670409

Price Range
$1.5092 - $1.3621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 7.0 mm | 0.276 in

180041270409

Price Range
$3.6331 - $3.2788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.5 mm | 0.059 in; Head Diameter 1.8 mm | 0.071 in

1439958

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.0 mm | 0.079 in

1439973

Price Range
$1.0566 - $1.0038

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M1.4
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.5 mm | 0.217 in

180031070409

Price Range
$1.9504 - $1.7602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Brown