Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.2658 - $0.2799 Request the lead time here
M8
Natural
PA
60.0 mm
Slotted Drive
$0.0407 - $0.0429 Request the lead time here
M3
Natural
PA
20.0 mm
Slotted Drive
$0.0687 - $0.0723 Request the lead time here
M5
Natural
PA
30.0 mm
Slotted Drive
$0.0797 - $0.0839 1030 In stock
M5
Natural
PA
50.0 mm
Crossed Drive
$2.1127 - $3.8918 Request the lead time here
M8
Natural
PA
80.0 mm
Slotted Drive
$0.9376 - $1.7273 Request the lead time here
M1.6
Natural
Reny
2.0 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.4
Brown
PEEK
3.5 mm
Crossed Drive
$0.1009 - $0.1061 Request the lead time here
M4
Natural
PA
40.0 mm
Slotted Drive
$0.9376 - $1.7273 10 In stock
M1.4
Natural
Reny
4.0 mm
Crossed Drive
$0.0792 - $0.0833 Request the lead time here
M8
Natural
PA
10.0 mm
Slotted Drive
$2.0615 - $2.1699 Request the lead time here
M1.2
Brown
PEEK
2.5 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.4
Natural
Reny
2.5 mm
Crossed Drive
$2.0615 - $2.1699 Request the lead time here
M1.2
Brown
PEEK
4.0 mm
Crossed Drive
$0.0456 - $0.0481 Request the lead time here
M4
Natural
PA
20.0 mm
Slotted Drive
$1.7115 - $1.8965 Request the lead time here
M4
Brown
PEEK
6.0 mm
Crossed Drive
$0.054 - $0.0569 Request the lead time here
M3
Natural
PA
30.0 mm
Slotted Drive
$0.0615 - $0.0647 Request the lead time here
M5
Natural
PA
16.0 mm
Slotted Drive
$0.1154 - $0.1214 Request the lead time here
M8
Natural
PA
35.0 mm
Slotted Drive
$0.9376 - $0.987 Request the lead time here
M1.2
Natural
Reny
4.0 mm
Crossed Drive
$0.9376 - $1.7273 10 In stock
M1.4
Natural
Reny
3.0 mm
Crossed Drive
  • of 13
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 60.0 mm | 2.362 in; Head Diameter 16.0 mm | 0.63 in

0120750000VR

Price Range
$0.2799 - $0.2658

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.9 mm | 0.232 in

0120130000VR

Price Range
$0.0429 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.8 mm | 0.386 in

0120350000VR

Price Range
$0.0723 - $0.0687

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 50.0 mm | 1.969 in; Head Diameter 9.1 mm | 0.358 in

0080370000VR

Price Range
$0.0839 - $0.0797

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 80.0 mm | 3.15 in; Head Diameter 16.0 mm | 0.63 in

0120760000VR

Price Range
$3.8918 - $2.1127

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.3 mm | 0.091 in

1439974

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.0 mm | 0.079 in

1439996

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.4
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.0 mm | 0.315 in

0120250000VR

Price Range
$0.1061 - $0.1009

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 4.0 mm | 0.157 in; Head Diameter 2.0 mm | 0.079 in

1439972

Price Range
$1.7273 - $0.9376

Stock Levels
10 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M1.4
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in; Head Diameter 16.0 mm | 0.63 in

0120650000VR

Price Range
$0.0833 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 2.5 mm | 0.098 in; Head Diameter 1.8 mm | 0.071 in

1439989

Price Range
$2.1699 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M1.2
  • Colour
    Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.5 mm | 0.098 in; Head Diameter 2.0 mm | 0.079 in

1439969

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M1.4
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 4.0 mm | 0.157 in; Head Diameter 1.8 mm | 0.071 in

1439992

Price Range
$2.1699 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M1.2
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

0120220000VR

Price Range
$0.0481 - $0.0456

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 7.0 mm | 0.276 in

180040670409

Price Range
$1.8965 - $1.7115

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.5 mm | 0.217 in

0120150000VR

Price Range
$0.0569 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in; Head Diameter 9.5 mm | 0.374 in

0120310000VR

Price Range
$0.0647 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in; Head Diameter 16.0 mm | 0.63 in

0120720000VR

Price Range
$0.1214 - $0.1154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 4.0 mm | 0.157 in; Head Diameter 1.8 mm | 0.071 in

1439967

Price Range
$0.987 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M1.2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 3.0 mm | 0.118 in; Head Diameter 2.0 mm | 0.079 in

1439970

Price Range
$1.7273 - $0.9376

Stock Levels
10 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.4
  • Colour
    Natural