Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$2.0183 - $2.2363 Request the lead time here
M4
Beige
PPS
15.0 mm
Crossed Drive
$3.9448 - $4.371 Request the lead time here
M5
Natural
Reny
35.0 mm
Crossed Drive
$1.5159 - $1.6796 Request the lead time here
M3
Beige
PPS
12.0 mm
Crossed Drive
$1.139 - $1.2621 Request the lead time here
M3
Beige
PPS
8.0 mm
Crossed Drive
$1.2646 - $1.4013 Request the lead time here
M2
Beige
PPS
10.0 mm
Crossed Drive
$2.2695 - $2.5147 Request the lead time here
M4
Beige
PPS
20.0 mm
Crossed Drive
$1.2646 - $1.4013 Request the lead time here
M4
Beige
PPS
6.0 mm
Crossed Drive
$3.1488 - $3.4889 Request the lead time here
M5
Beige
PPS
15.0 mm
Crossed Drive
$1.7671 - $1.958 Request the lead time here
M3
Beige
PPS
15.0 mm
Crossed Drive
$1.6535 - $3.0461 Request the lead time here
M3
Natural
Reny
30.0 mm
Crossed Drive
$1.0982 - $2.0233 Request the lead time here
M5
Natural
Reny
15.0 mm
Crossed Drive
$1.019 - $1.8771 Request the lead time here
M4
Natural
Reny
20.0 mm
Crossed Drive
$2.5128 - $2.7845 Request the lead time here
M6
Natural
Reny
30.0 mm
Crossed Drive
$3.7767 - $4.1847 Request the lead time here
M5
Beige
PPS
20.0 mm
Crossed Drive
$7.5447 - $8.3598 Request the lead time here
M6
Beige
PPS
25.0 mm
Crossed Drive
$0.424 - $0.7811 Request the lead time here
M2
Natural
Reny
6.0 mm
Crossed Drive
$0.4107 - $0.7568 Request the lead time here
M2
Natural
Reny
5.0 mm
Crossed Drive
$0.4107 - $0.7568 Request the lead time here
M2.6
Natural
Reny
6.0 mm
Crossed Drive
$0.7017 - $1.2926 Request the lead time here
M3
Natural
Reny
15.0 mm
Crossed Drive
$0.7149 - $1.3169 Request the lead time here
M5
Natural
Reny
8.0 mm
Crossed Drive
  • of 13
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 15.0 mm | 0.591 in; Head Diameter 7.0 mm | 0.276 in

1440122

Price Range
$2.2363 - $2.0183

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 35.0 mm | 1.378 in; Head Diameter 9.0 mm | 0.354 in

1440178

Price Range
$4.371 - $3.9448

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 5.5 mm | 0.217 in

1440113

Price Range
$1.6796 - $1.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 8.0 mm | 0.315 in; Head Diameter 5.5 mm | 0.217 in

1440111

Price Range
$1.2621 - $1.139

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 10.0 mm | 0.394 in; Head Diameter 3.5 mm | 0.138 in

1440104

Price Range
$1.4013 - $1.2646

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 7.0 mm | 0.276 in

1440123

Price Range
$2.5147 - $2.2695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 7.0 mm | 0.276 in

1440118

Price Range
$1.4013 - $1.2646

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 15.0 mm | 0.591 in; Head Diameter 9.0 mm | 0.354 in

1440129

Price Range
$3.4889 - $3.1488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 15.0 mm | 0.591 in; Head Diameter 5.5 mm | 0.217 in

1440114

Price Range
$1.958 - $1.7671

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M3
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.5 mm | 0.217 in

1440161

Price Range
$3.0461 - $1.6535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 15.0 mm | 0.591 in; Head Diameter 9.0 mm | 0.354 in

1440174

Price Range
$2.0233 - $1.0982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 7.0 mm | 0.276 in

1440168

Price Range
$1.8771 - $1.019

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in; Head Diameter 10.5 mm | 0.413 in

1440184

Price Range
$2.7845 - $2.5128

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.0 mm | 0.354 in

1440130

Price Range
$4.1847 - $3.7767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 10.5 mm | 0.413 in

1440137

Price Range
$8.3598 - $7.5447

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 6.0 mm | 0.236 in; Head Diameter 3.5 mm | 0.138 in

1440142

Price Range
$0.7811 - $0.424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 5.0 mm | 0.197 in; Head Diameter 3.5 mm | 0.138 in

1440141

Price Range
$0.7568 - $0.4107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 4.5 mm | 0.177 in

1440148

Price Range
$0.7568 - $0.4107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 15.0 mm | 0.591 in; Head Diameter 5.5 mm | 0.217 in

1440158

Price Range
$1.2926 - $0.7017

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.0 mm | 0.354 in

1440171

Price Range
$1.3169 - $0.7149

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural