These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
Material: Aluminium Series Code: SRL1784
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | w2 | w3 | Shaft Diameter | h1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $753.6234 - $835.0397 | Request the lead time here |
44.0
|
60.0
|
45.0
|
38.5
|
20.0
|
25.0
|
||
| $673.5595 - $746.3263 | Request the lead time here |
32.0
|
43.0
|
32.0
|
30.5
|
12.0
|
18.0
|
||
| $959.3929 - $1,063.0393 | Request the lead time here |
68.0
|
108.0
|
86.0
|
56.5
|
40.0
|
45.0
|
||
| $966.1095 - $1,070.4814 | Request the lead time here |
52.0
|
78.0
|
60.0
|
38.5
|
25.0
|
30.0
|
||
| $1,028.6188 - $1,139.7439 | Request the lead time here |
76.0
|
132.0
|
108.0
|
56.5
|
50.0
|
50.0
|
||
| $717.9038 - $795.4612 | Request the lead time here |
38.0
|
53.0
|
40.0
|
30.5
|
16.0
|
22.0
|
||
| $813.5377 - $901.4269 | Request the lead time here |
58.0
|
87.0
|
68.0
|
46.5
|
30.0
|
35.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue