Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$0.3928 - $0.7235 Request the lead time here
Black
PVC
16.5 mm
18.0 mm
$0.2331 - $0.4295 Request the lead time here
Black
PVC
12.0 mm
14.0 mm
$0.1423 - $0.2622 7 In stock
Black
PVC
6.0 mm
8.0 mm
11136 $0.2498 - $0.4603 10 In stock
Black
PVC
14.0 mm
16.0 mm
$0.2414 - $0.4446 13 In stock
Black
PVC
8.0 mm
10.0 mm
$0.2433 - $0.4483 11 In stock
Black
PVC
10.0 mm
12.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11137

Price Range
$0.7235 - $0.3928

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    16.5 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11135

Price Range
$0.4295 - $0.2331

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11132

Price Range
$0.2622 - $0.1423

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11136

Price Range
$0.4603 - $0.2498

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11133

Price Range
$0.4446 - $0.2414

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11134

Price Range
$0.4483 - $0.2433

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    10.0 mm