Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
---|---|---|---|---|---|---|---|
$2.4027 - $4.4262 | 867 In stock |
Red
|
LDPE
|
1.228 in
31.2 mm
|
1.291 in
32.8 mm
|
||
$1.2981 - $2.3911 | Request the lead time here |
Red
|
LDPE
|
2.457 in
62.4 mm
|
2.551 in
64.8 mm
|
||
$2.1031 - $3.8743 | 2200 In stock |
Red
|
LDPE
|
0.728 in
18.5 mm
|
0.787 in
20.0 mm
|
||
$3.4349 - $6.3275 | 710 In stock |
Red
|
LDPE
|
1.457 in
37.0 mm
|
1.551 in
39.4 mm
|
||
$2.4755 - $4.5602 | 603 In stock |
Red
|
LDPE
|
0.976 in
24.8 mm
|
1.039 in
26.4 mm
|
||
SFP32 | $4.9596 - $9.1363 | 212 In stock |
Red
|
LDPE
|
1.957 in
49.7 mm
|
2.051 in
52.1 mm
|
|
$0.2024 - $0.2242 | Request the lead time here |
Natural
|
Silicone
|
0.188 in
4.8 mm
|
0.415 in
10.5 mm
|
||
$0.1658 - $0.1837 | Request the lead time here |
Black
|
EPDM
|
0.188 in
4.8 mm
|
0.415 in
10.5 mm
|
||
$0.4341 - $0.481 | Request the lead time here |
Black
|
EPDM
|
0.415 in
10.5 mm
|
0.641 in
16.3 mm
|
||
$1.2477 - $1.3824 | Request the lead time here |
Black
|
EPDM
|
0.868 in
22 mm
|
1.094 in
27.8 mm
|
||
$1.0364 - $1.1484 | Request the lead time here |
Natural
|
Silicone
|
0.641 in
16.3 mm
|
0.868 in
22 mm
|
||
$3.2824 - $3.637 | Request the lead time here |
Black
|
EPDM
|
1.774 in
45.1 mm
|
2.000 in
50.8 mm
|
||
$2.7013 - $2.9931 | Request the lead time here |
Black
|
EPDM
|
1.547 in
39.3 mm
|
1.774 in
45.1 mm
|
||
$4.0774 - $4.5178 | Request the lead time here |
Natural
|
Silicone
|
1.774 in
45.1 mm
|
2.000 in
50.8 mm
|
||
$2.1852 - $2.4213 | Request the lead time here |
Black
|
EPDM
|
1.320 in
33.5 mm
|
1.547 in
39.3 mm
|
||
$0.5409 - $0.5994 | Request the lead time here |
Natural
|
Silicone
|
0.415 in
10.5 mm
|
0.641 in
16.3 mm
|
||
$1.7023 - $1.8861 | Request the lead time here |
Black
|
EPDM
|
1.094 in
27.8 mm
|
1.320 in
33.5 mm
|
||
$2.7511 - $3.0483 | Request the lead time here |
Natural
|
Silicone
|
1.320 in
33.5 mm
|
1.547 in
39.3 mm
|
||
$1.5694 - $1.7389 | Request the lead time here |
Natural
|
Silicone
|
0.868 in
22 mm
|
1.094 in
27.8 mm
|
||
$3.4036 - $3.7712 | Request the lead time here |
Natural
|
Silicone
|
1.547 in
39.3 mm
|
1.774 in
45.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue