Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$1.3356 - $2.4602 Request the lead time here
Natural
Silicone
24.0 mm
26.0 mm
$0.4474 - $0.8242 Request the lead time here
Black
EPDM
16.0 mm
18.0 mm
$0.3211 - $0.3379 14 In stock
Black
EPDM
12.0 mm
14.0 mm
$0.2433 - $0.4483 11 In stock
Black
PVC
10.0 mm
12.0 mm
$0.1863 - $0.2063 10 In stock
Natural
Silicone
6.0 mm
8.0 mm
11136 $0.2498 - $0.4603 10 In stock
Black
PVC
14.0 mm
16.0 mm
$0.2174 - $0.2288 Request the lead time here
Black
EPDM
8.0 mm
10.0 mm
$0.1423 - $0.2622 7 In stock
Black
PVC
6.0 mm
8.0 mm
$0.3928 - $0.7235 Request the lead time here
Black
PVC
16.5 mm
18.0 mm
$1.4705 - $2.7089 Request the lead time here
Natural
Silicone
25.4 mm
28.6 mm
$0.1225 - $0.2257 Request the lead time here
Black
EPDM
4.0 mm
6.0 mm
$0.369 - $0.3884 12 In stock
Natural
Silicone
12.0 mm
14.0 mm
$0.5739 - $1.0574 225 In stock
Green
Silicone
10.0 mm
18.0 mm
$0.7047 - $1.2982 Request the lead time here
Natural
Silicone
18.0 mm
20.0 mm
$1.1486 - $1.209 Request the lead time here
Black
EPDM
24.0 mm
26.0 mm
$0.6085 - $1.121 17 In stock
Black
EPDM
18.0 mm
20.0 mm
$1.6092 - $1.6939 Request the lead time here
Natural
Silicone
28.6 mm
31.8 mm
$1.0659 - $1.9637 Request the lead time here
Natural
Silicone
22.0 mm
24.0 mm
$0.196 - $0.361 11 In stock
Yellow
Silicone
6.0 mm
8.0 mm
$0.4096 - $0.7546 50 In stock
Purple
Silicone
14.0 mm
16.0 mm
  • of 4
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461475

Price Range
$2.4602 - $1.3356

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461485

Price Range
$0.8242 - $0.4474

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461483

Price Range
$0.3379 - $0.3211

Stock Levels
14 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11134

Price Range
$0.4483 - $0.2433

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461466

Price Range
$0.2063 - $0.1863

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11136

Price Range
$0.4603 - $0.2498

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461481

Price Range
$0.2288 - $0.2174

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11132

Price Range
$0.2622 - $0.1423

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11137

Price Range
$0.7235 - $0.3928

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    16.5 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461477

Price Range
$2.7089 - $1.4705

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    25.4 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461479

Price Range
$0.2257 - $0.1225

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461469

Price Range
$0.3884 - $0.369

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 19.5 mm ; 300 °C | 572 °F ; Green

35-UMFP-10-18

Price Range
$1.0574 - $0.5739

Stock Levels
225 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    19.5 mm
  • Minimum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461472

Price Range
$1.2982 - $0.7047

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461489

Price Range
$1.209 - $1.1486

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461486

Price Range
$1.121 - $0.6085

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461478

Price Range
$1.6939 - $1.6092

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    28.6 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

499022

Price Range
$1.9637 - $1.0659

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Yellow

499017

Price Range
$0.361 - $0.196

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Purple

499019

Price Range
$0.7546 - $0.4096

Stock Levels
50 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Purple
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm