Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.2349 - $0.2603 Request the lead time here
Natural
Silicone
$0.0442 - $0.0815 Request the lead time here
Blue
3.9 mm
Silicone
$0.2512 - $0.2643 Request the lead time here
Green
16.6 mm
Silicone
$1.1717 - $1.2334 8 In stock
Natural
19.6 mm
Silicone
$0.0782 - $0.1443 Request the lead time here
Blue
4.0 mm
Silicone
$0.1005 - $0.1854 Request the lead time here
Clear
6.3 mm
Silicone
$0.0458 - $0.0844 18 In stock
Natural
3.6 mm
Silicone
$0.5256 - $0.9682 Request the lead time here
Natural
13.0 mm
Silicone
$0.2119 - $0.2231 Request the lead time here
Black
8.9 mm
EPDM
$0.0602 - $0.1109 Request the lead time here
Black
5.0 mm
EPDM
$0.1334 - $0.246 Request the lead time here
Green
7.8 mm
Silicone
$0.0245 - $0.045 Request the lead time here
Natural
1.7 mm
Silicone
$0.1159 - $0.2134 62 In stock
Natural
5.5 mm
Silicone
$0.3368 - $0.3546 Request the lead time here
Natural
10.4 mm
Silicone
$0.2277 - $0.8704 18 In stock
Black
9.8 mm
EPDM
$0.5134 - $0.9459 Request the lead time here
Blue
Silicone
$0.0954 - $0.1757 10 In stock
Green
5.0 mm
Silicone
$3.4367 - $6.3309 Request the lead time here
Red
Silicone
39716 $0.0466 - $0.1785 17 In stock
Natural
4.1 mm
Silicone
$0.0564 - $0.1041 Request the lead time here
Natural
3.3 mm
Silicone
  • of 4
First Thread Protection Plug - ; ;

SPFTM16A

Price Range
$0.2603 - $0.2349

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 16.1 mm | 0.634 in ; Silicone

499037

Price Range
$0.0815 - $0.0442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.9 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    16.1 mm
Masking Pull Plug - Overall Diameter - 16.6 mm | 0.654 in ; ; Silicone

35-UTM-M16

Price Range
$0.2643 - $0.2512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.6 mm
  • Fitting Height
    11.0 mm
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.772 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461616

Price Range
$1.2334 - $1.1717

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    19.6 mm
  • Fitting Height
    23.6 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

499038

Price Range
$0.1443 - $0.0782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    31.8 mm
  • Pull Tab Length
    31.8 mm
Masking Pull Plug - Overall Diameter - 6.3 mm | 0.248 in ; ; Silicone

35-UTM-M6

Price Range
$0.1854 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Silicone Rubber
  • Overall Diameter
    6.3 mm
  • Fitting Height
    7.5 mm
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.142 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461595

Price Range
$0.0844 - $0.0458

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.6 mm
  • Fitting Height
    14.2 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 13.0 mm | 0.512 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461612

Price Range
$0.9682 - $0.5256

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    13.0 mm
  • Fitting Height
    24.3 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 8.9 mm | 0.35 in ; ; EPDM

461649

Price Range
$0.2231 - $0.2119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    8.9 mm
Masking Pull Plug - Overall Diameter - 5.0 mm | 0.197 in ; ; EPDM

461640

Price Range
$0.1109 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    5.0 mm
Masking Pull Plug - Overall Diameter - 7.8 mm | 0.307 in ; Pull Tab Length - 20.4 mm | 0.803 in ; Silicone

35-DFPP-M6

Price Range
$0.246 - $0.1334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    7.8 mm
  • Fitting Height
    10.3 mm
  • Pull Tab Diameter
    5.0 mm
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461923

Price Range
$0.045 - $0.0245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    1.7 mm
  • Fitting Height
    15.5 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 5.5 mm | 0.217 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

39718

Price Range
$0.2134 - $0.1159

Stock Levels
62 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.5 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 10.4 mm | 0.409 in ; Pull Tab Length - 25.6 mm | 1.008 in ; Silicone

461606

Price Range
$0.3546 - $0.3368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.4 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.6 mm
Masking Pull Plug - Overall Diameter - 9.8 mm | 0.386 in ; ; EPDM

461650

Price Range
$0.8704 - $0.2277

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    9.8 mm
Masking Pull Plug - ; 15.9 mm | 0.626 in; Silicone; Blue

35-UDPP-0500

Price Range
$0.9459 - $0.5134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Fitting Height
    15.9 mm
Masking Pull Plug - Overall Diameter - 5.0 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

499039

Price Range
$0.1757 - $0.0954

Stock Levels
10 In stock
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.0 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - ; 25.4 mm | 1 in; Silicone; Red

35-UDPP-1000

Price Range
$6.3309 - $3.4367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Fitting Height
    25.4 mm
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.161 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

39716

Price Range
$0.1785 - $0.0466

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.1 mm
  • Fitting Height
    14.8 mm
  • Pull Tab Length
    15.9 mm
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.13 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461594

Price Range
$0.1041 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.3 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm