Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.
The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Overall Diameter | Material | View | |
---|---|---|---|---|---|---|---|
$0.2211 - $0.8451 | 18 In stock |
|
Black
|
0.386 in
9.8 mm
|
EPDM
|
||
$0.2326 - $0.4285 | 20 In stock |
|
Black
|
0.335 in
8.5 mm
|
EPDM
|
||
$0.0585 - $0.1077 | Request the lead time here |
|
Black
|
0.197 in
5.0 mm
|
EPDM
|
||
$0.2057 - $0.2166 | Request the lead time here |
|
Black
|
0.35 in
8.9 mm
|
EPDM
|
||
$0.1265 - $0.2333 | 20 In stock |
|
Black
|
0.276 in
7.0 mm
|
EPDM
|
||
$0.4159 - $0.4377 | Request the lead time here |
|
Black
|
0.496 in
12.6 mm
|
EPDM
|
||
$0.0881 - $0.1624 | Request the lead time here |
|
Black
|
|
EPDM
|
||
$0.05 - $0.0919 | Request the lead time here |
|
Black
|
|
EPDM
|
||
$0.0409 - $0.0431 | Request the lead time here |
|
Black
|
1 in
25.4 mm
|
EPDM
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue