Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.1064 - $0.1179 10 In stock
Pink
Silicone
$0.0451 - $0.0831 Request the lead time here
Yellow
4.5 mm
Silicone
$0.0477 - $0.0879 Request the lead time here
Natural
3.0 mm
Silicone
$0.861 - $0.9063 24 In stock
Natural
16.3 mm
Silicone
$0.0494 - $0.0912 8 In stock
Pink
4.0 mm
Silicone
$0.0356 - $0.0658 Request the lead time here
Natural
3.2 mm
Silicone
$0.4443 - $0.8185 Request the lead time here
Natural
11.9 mm
Silicone
$0.954 - $1.7575 Request the lead time here
Green
Silicone
$0.4985 - $0.9183 Request the lead time here
Blue
Silicone
$0.1154 - $0.2127 15 In stock
Natural
5.7 mm
Silicone
$0.042 - $0.0773 Request the lead time here
Blue
3.6 mm
Silicone
$0.2439 - $0.2566 Request the lead time here
Green
16.6 mm
Silicone
$1.1376 - $1.1974 8 In stock
Natural
19.6 mm
Silicone
$0.076 - $0.1401 Request the lead time here
Blue
4.0 mm
Silicone
$0.0976 - $0.18 Request the lead time here
Clear
5.3 mm
Silicone
$0.0445 - $0.0819 18 In stock
Natural
3.6 mm
Silicone
$0.5103 - $0.94 Request the lead time here
Natural
13.0 mm
Silicone
$0.2214 - $0.2329 20 In stock
Natural
8.5 mm
Silicone
$0.113 - $0.119 Request the lead time here
Pink
5.7 mm
Silicone Rubber
$0.241 - $0.4441 Request the lead time here
Yellow
7.9 mm
Silicone
  • of 4
Masking Pull Plug - ; Pull Tab Length - 24.0 mm | 0.945 in ; Silicone

35-UTM-M10

Price Range
$0.1179 - $0.1064

Stock Levels
10 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Fitting Height
    7.0 mm
Masking Pull Plug - Overall Diameter - 4.5 mm | 0.177 in ; ; Silicone

35-UTM-M5

Price Range
$0.0831 - $0.0451

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.5 mm
Masking Pull Plug - Overall Diameter - 3.0 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461592

Price Range
$0.0879 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.0 mm
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.642 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461614

Price Range
$0.9063 - $0.861

Stock Levels
24 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.3 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; ; Silicone

35-UTM-M4

Price Range
$0.0912 - $0.0494

Stock Levels
8 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.126 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461593

Price Range
$0.0658 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.2 mm
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.469 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

39724

Price Range
$0.8185 - $0.4443

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    11.9 mm
Masking Pull Plug - ; 12.7 mm | 0.5 in; Silicone; Green

35-UDPP-0625

Price Range
$1.7575 - $0.954

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Fitting Height
    12.7 mm
Masking Pull Plug - ; 9.5 mm | 0.374 in; Silicone; Blue

35-UDPP-0500

Price Range
$0.9183 - $0.4985

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Fitting Height
    9.5 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461600

Price Range
$0.2127 - $0.1154

Stock Levels
15 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.7 mm
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.142 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

499036

Price Range
$0.0773 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.6 mm
Masking Pull Plug - Overall Diameter - 16.6 mm | 0.654 in ; Pull Tab Length - 23.0 mm | 0.906 in ; Silicone

35-UTM-M16

Price Range
$0.2566 - $0.2439

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.6 mm
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.772 in ; Pull Tab Length - 23.6 mm | 0.929 in ; Silicone

461616

Price Range
$1.1974 - $1.1376

Stock Levels
8 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    19.6 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

499038

Price Range
$0.1401 - $0.076

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
Masking Pull Plug - Overall Diameter - 5.3 mm | 0.209 in ; ; Silicone

35-UTM-M6

Price Range
$0.18 - $0.0976

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Clear
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.3 mm
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.142 in ; Pull Tab Length - 14.2 mm | 0.559 in ; Silicone

461595

Price Range
$0.0819 - $0.0445

Stock Levels
18 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.6 mm
Masking Pull Plug - Overall Diameter - 13.0 mm | 0.512 in ; Pull Tab Length - 24.3 mm | 0.957 in ; Silicone

461612

Price Range
$0.94 - $0.5103

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    13.0 mm
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461604

Price Range
$0.2329 - $0.2214

Stock Levels
20 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    8.5 mm
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.224 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone Rubber

499733

Price Range
$0.119 - $0.113

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.7 mm
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.311 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

499041

Price Range
$0.4441 - $0.241

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Overall Diameter
    7.9 mm