Menu Search

Masking Star Tubes

In production

Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.

They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.

  • Material: Silicone
  • Maximum Temperature: 315 degrees C (600 degrees F)
  • Colours: Blue, Green, Red, White and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter View
$217.1299 - $240.5871 Request the lead time here
Yellow
7.3 mm
$227.1565 - $251.6969 Request the lead time here
White
9.5 mm
$267.1192 - $295.977 Request the lead time here
Blue
11.5 mm
$144.0761 - $159.6411 Request the lead time here
Red
5.3 mm
$385.5721 - $427.2268 Request the lead time here
Green
14.0 mm
Masking Tubing - Inside Diameter - 7.3 mm | 0.287 in; Yellow; Silicone 25.0 m

1255014

Price Range
$240.5871 - $217.1299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Material
    Silicone
  • Inside Diameter
    7.3 mm
  • Roll Length
    25.0 m
Masking Tubing - Inside Diameter - 9.5 mm | 0.374 in; White; Silicone 25.0 m

1255015

Price Range
$251.6969 - $227.1565

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Silicone
  • Inside Diameter
    9.5 mm
  • Roll Length
    25.0 m
Masking Tubing - Inside Diameter - 11.5 mm | 0.453 in; Blue; Silicone 25.0 m

1255016

Price Range
$295.977 - $267.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Material
    Silicone
  • Inside Diameter
    11.5 mm
  • Roll Length
    25.0 m
Masking Tubing - Inside Diameter - 5.3 mm | 0.209 in; Red; Silicone Rubber 25.0 m

1255013

Price Range
$159.6411 - $144.0761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Material
    Silicone Rubber
  • Inside Diameter
    5.3 mm
  • Wall Thickness
    1.52 mm
  • Roll Length
    25.0 m
Masking Tubing - Inside Diameter - 14.0 mm | 0.551 in; Green; Silicone 25.0 m

1255017

Price Range
$427.2268 - $385.5721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    Silicone
  • Inside Diameter
    14.0 mm
  • Roll Length
    25.0 m