Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.1088 - $0.1205 | Request the lead time here |
Natural
|
Silicone Rubber
|
|
|
||
| $0.7228 - $0.8008 | 610 In stock |
Natural
|
Silicone Rubber
|
1.063 in
27.0 mm
|
|
||
| $0.104 - $0.1152 | 4055 In stock |
Natural
|
Silicone Rubber
|
|
|
||
| $0.2655 - $0.2944 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.406 in
10.3 mm
|
|
||
| $0.0404 - $0.0447 | Request the lead time here |
Natural
|
Silicone Rubber
|
|
|
||
| $0.3599 - $0.3989 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.437 in
11.1 mm
|
|
||
| $0.1415 - $0.1568 | Request the lead time here |
Natural
|
Silicone Rubber
|
|
|
||
| $0.0356 - $0.0394 | 41 In stock |
Natural
|
Silicone Rubber
|
|
|
||
| $0.0692 - $0.0768 | 850 In stock |
Natural
|
Silicone Rubber
|
|
|
||
| $0.8248 - $0.9139 | 998 In stock |
Natural
|
Silicone Rubber
|
1.189 in
30.2 mm
|
|
||
| $0.075 - $0.0831 | 600 In stock |
Natural
|
Silicone Rubber
|
|
|
||
| $0.9884 - $1.0952 | Request the lead time here |
Natural
|
Silicone Rubber
|
1.378 in
35.0 mm
|
|
||
| $0.0727 - $0.0767 | 20 In stock |
Blue
|
Silicone
|
|
|
||
| $1.2592 - $2.3196 | 20 In stock |
Black
|
EPDM
|
1.752 in
44.5 mm
|
|
||
| $0.1259 - $0.2319 | Request the lead time here |
Blue
|
Silicone
|
|
|
||
| $0.1249 - $0.2302 | 20 In stock |
Pink
|
Silicone
|
|
|
||
| $0.0591 - $0.1092 | 18 In stock |
Green
|
Silicone
|
|
1.5 in
38.1 mm
|
||
| $0.074 - $0.2828 | 16 In stock |
Yellow
|
Silicone
|
|
0.626 in
15.9 mm
|
||
| $0.3327 - $0.6126 | Request the lead time here |
Orange
|
Silicone
|
|
2 in
50.8 mm
|
||
| $0.2102 - $0.3873 | 20 In stock |
Pink
|
Silicone