Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0271 - $0.0501 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.071 in
 
1.8 mm
 |  | ||
| $0.2271 - $0.2389 | Request the lead time here | 
Natural
 | 
Silicone
 | 
0.598 in
 
15.2 mm
 |  | ||
| $0.1106 - $0.1163 | Request the lead time here | 
Natural
 | 
Silicone
 | 
0.224 in
 
5.7 mm
 |  | ||
| $0.042 - $0.0442 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.232 in
 
5.9 mm
 |  | ||
| $0.0739 - $0.136 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.295 in
 
7.5 mm
 |  | ||
| $0.0339 - $0.0357 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.138 in
 
3.5 mm
 |  | ||
| $0.0526 - $0.0553 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.252 in
 
6.4 mm
 |  | ||
| $0.2425 - $0.2552 | Request the lead time here | 
Black
 | 
EPDM
 | 
1 in
 
25.4 mm
 |  | ||
| $0.0733 - $0.1351 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.406 in
 
10.3 mm
 |  | ||
| $0.1643 - $0.1731 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.626 in
 
15.9 mm
 |  | ||
| $0.7181 - $1.3229 | Request the lead time here | 
Black
 | 
EPDM
 | 
1.874 in
 
47.6 mm
 |  | ||
| $0.121 - $0.1275 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.689 in
 
17.5 mm
 |  | ||
| $0.1396 - $0.2572 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.563 in
 
14.3 mm
 |  | ||
| $0.0488 - $0.09 | Request the lead time here | 
Natural
 | 
Silicone
 | 
0.126 in
 
3.2 mm
 |  | ||
| $0.1645 - $0.3033 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.728 in
 
18.5 mm
 |  | ||
| $0.7451 - $1.3726 | 98 In stock | 
Natural
 | 
Silicone
 | 
1.083 in
 
27.5 mm
 |  | ||
| $0.3632 - $0.6691 | Request the lead time here | 
Natural
 | 
Silicone
 | 
0.626 in
 
15.9 mm
 |  | ||
| $0.4741 - $0.8734 | Request the lead time here | 
Natural
 | 
Silicone
 | 
1.5 in
 
38.1 mm
 |  | ||
| $0.0567 - $0.1045 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.157 in
 
4.0 mm
 |  | ||
| $0.2997 - $0.5521 | Request the lead time here | 
Black
 | 
EPDM
 | 
0.969 in
 
24.6 mm
 |  | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue