Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0729 - $0.0807 | 600 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.8008 - $0.8873 | 998 In stock |
Natural
|
Silicone Rubber
|
1.189 in
30.2 mm
|
|
||
| $0.2578 - $0.2858 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.406 in
10.3 mm
|
|
||
| $0.0672 - $0.0745 | 850 In stock |
Natural
|
Silicone Rubber
|
0.197 in
5.0 mm
|
|
||
| $0.1373 - $0.1522 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.3494 - $0.3872 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.437 in
11.1 mm
|
|
||
| $0.0392 - $0.0434 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.118 in
3.0 mm
|
|
||
| $0.1056 - $0.117 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.197 in
5.0 mm
|
|
||
| $0.0346 - $0.0383 | 41 In stock |
Natural
|
Silicone Rubber
|
0.043 in
1.1 mm
|
|
||
| $0.7017 - $0.7775 | 610 In stock |
Natural
|
Silicone Rubber
|
1.063 in
27.0 mm
|
|
||
| $0.1009 - $0.1118 | 3055 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.9596 - $1.0633 | Request the lead time here |
Natural
|
Silicone Rubber
|
1.378 in
35.0 mm
|
|
||
| $0.2043 - $0.3765 | Request the lead time here |
Black
|
EPDM
|
0.354 in
9.0 mm
|
|
||
| $0.5757 - $1.0606 | Request the lead time here |
Black
|
EPDM
|
1 in
25.4 mm
|
|
||
| $0.0286 - $0.0527 | Request the lead time here |
Natural
|
Silicone
|
0.02 in
0.5 mm
|
|
||
| $0.2134 - $0.2246 | Request the lead time here |
Natural
|
Silicone
|
0.563 in
14.3 mm
|
|
||
| $0.6201 - $0.6527 | 20 In stock |
Natural
|
Silicone
|
0.5 in
12.7 mm
|
|
||
| $0.0905 - $0.1667 | Request the lead time here |
Natural
|
Silicone
|
0.173 in
4.4 mm
|
|
||
| $0.2717 - $0.5006 | Request the lead time here |
Black
|
EPDM
|
0.48 in
12.2 mm
|
|
||
| $0.07 - $0.2678 | 519 In stock |
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue