Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.1009 - $0.1118 3055 In stock
Natural
Silicone Rubber
4.8 mm
$0.3494 - $0.3872 Request the lead time here
Natural
Silicone Rubber
11.1 mm
$0.9596 - $1.0633 Request the lead time here
Natural
Silicone Rubber
35.0 mm
$0.7017 - $0.7775 610 In stock
Natural
Silicone Rubber
27.0 mm
$0.2578 - $0.2858 Request the lead time here
Natural
Silicone Rubber
10.3 mm
$0.0729 - $0.0807 600 In stock
Natural
Silicone Rubber
4.8 mm
$0.0672 - $0.0745 850 In stock
Natural
Silicone Rubber
5.0 mm
$0.8008 - $0.8873 998 In stock
Natural
Silicone Rubber
30.2 mm
$0.1373 - $0.1522 Request the lead time here
Natural
Silicone Rubber
4.8 mm
$0.0346 - $0.0383 41 In stock
Natural
Silicone Rubber
1.1 mm
$0.0392 - $0.0434 Request the lead time here
Natural
Silicone Rubber
3.0 mm
$0.1056 - $0.117 Request the lead time here
Natural
Silicone Rubber
5.0 mm
$0.0761 - $0.1402 Request the lead time here
Black
EPDM
5.9 mm
$0.5081 - $0.9358 Request the lead time here
Black
EPDM
38.1 mm
$0.0862 - $0.1588 Request the lead time here
Natural
Silicone
5.9 mm
$0.2285 - $0.4211 Request the lead time here
Black
EPDM
17.5 mm
$0.7451 - $1.3726 Request the lead time here
Natural
Silicone
30.1 mm
$0.1938 - $0.3572 Request the lead time here
Black
EPDM
22.2 mm
$0.0802 - $0.0844 Request the lead time here
Black
EPDM
11.6 mm
$0.8474 - $1.5612 Request the lead time here
Natural
EPDM
41.3 mm
  • of 13
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-1000

Price Range
$0.1118 - $0.1009

Stock Levels
3055 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    25.4 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 11.1 mm | 0.437 in ; ; Natural

ST-0437-2000

Price Range
$0.3872 - $0.3494

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    11.1 mm
  • Inside Height
    50.8 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 35.0 mm | 1.378 in ; ; Natural

ST-1375-1500

Price Range
$1.0633 - $0.9596

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    35.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 27.0 mm | 1.063 in ; ; Natural

ST-1062-1500

Price Range
$0.7775 - $0.7017

Stock Levels
610 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    27.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 10.3 mm | 0.406 in ; ; Natural

ST-0406-1500

Price Range
$0.2858 - $0.2578

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    10.3 mm
  • Inside Height
    31.8 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-0625

Price Range
$0.0807 - $0.0729

Stock Levels
600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    15.9 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 5.0 mm | 0.197 in ; ; Natural

ST-0197-0500

Price Range
$0.0745 - $0.0672

Stock Levels
850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    5.0 mm
  • Inside Height
    12.7 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 30.2 mm | 1.189 in ; ; Natural

ST-1187-1500

Price Range
$0.8873 - $0.8008

Stock Levels
998 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    30.2 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; ; Natural

ST-0187-1500

Price Range
$0.1522 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    4.8 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 1.1 mm | 0.043 in ; ; Natural

ST-0040-0750

Price Range
$0.0383 - $0.0346

Stock Levels
41 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    1.1 mm
  • Inside Height
    19.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 3.0 mm | 0.118 in ; ; Natural

ST-0120-0400

Price Range
$0.0434 - $0.0392

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    3.0 mm
  • Inside Height
    10.2 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 5.0 mm | 0.197 in ; ; Natural

ST-0197-1000

Price Range
$0.117 - $0.1056

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    5.0 mm
  • Inside Height
    25.4 mm
Straight Cap - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 38.1 mm | 1.5 in ; Black

10605639

Price Range
$0.1402 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/4-20,M6
  • Cap Inside Diameter
    5.9 mm
Straight Cap - Cap Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 38.1 mm | 1.5 in ; Black

10605691

Price Range
$0.9358 - $0.5081

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1-1/2-13,M39
  • Cap Inside Diameter
    38.1 mm
Straight Cap - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 28.6 mm | 1.126 in ; Natural

10623466

Price Range
$0.1588 - $0.0862

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4-20,M6
  • Cap Inside Diameter
    5.9 mm
Straight Cap - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 44.5 mm | 1.752 in ; Black

10605653

Price Range
$0.4211 - $0.2285

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    44.5 mm
Straight Cap - Cap Inside Diameter - 30.1 mm | 1.185 in ; Inside Height - 59.0 mm | 2.323 in ; Natural

1516646

Price Range
$1.3726 - $0.7451

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    30.1 mm
  • Inside Height
    59.0 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 22.2 mm | 0.874 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461892

Price Range
$0.3572 - $0.1938

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    22.2 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 11.6 mm | 0.457 in ; Inside Height - 25.4 mm | 1 in ; Black

1461878

Price Range
$0.0844 - $0.0802

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    11.6 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 41.3 mm | 1.626 in ; Inside Height - 50.8 mm | 2 in ; Natural

1475770

Price Range
$1.5612 - $0.8474

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Natural
  • Cap Inside Diameter
    41.3 mm
  • Inside Height
    50.8 mm