Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.1009 - $0.1118 | 3055 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.7017 - $0.7775 | 610 In stock |
Natural
|
Silicone Rubber
|
1.063 in
27.0 mm
|
|
||
| $0.3494 - $0.3872 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.437 in
11.1 mm
|
|
||
| $0.9596 - $1.0633 | Request the lead time here |
Natural
|
Silicone Rubber
|
1.378 in
35.0 mm
|
|
||
| $0.0729 - $0.0807 | 600 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.1373 - $0.1522 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
| $0.0346 - $0.0383 | 41 In stock |
Natural
|
Silicone Rubber
|
0.043 in
1.1 mm
|
|
||
| $0.1056 - $0.117 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.197 in
5.0 mm
|
|
||
| $0.0392 - $0.0434 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.118 in
3.0 mm
|
|
||
| $0.0672 - $0.0745 | 850 In stock |
Natural
|
Silicone Rubber
|
0.197 in
5.0 mm
|
|
||
| $0.8008 - $0.8873 | 998 In stock |
Natural
|
Silicone Rubber
|
1.189 in
30.2 mm
|
|
||
| $0.2578 - $0.2858 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.406 in
10.3 mm
|
|
||
| $0.0839 - $0.1548 | Request the lead time here |
Natural
|
Silicone
|
0.126 in
3.2 mm
|
|
||
| $0.1391 - $0.2563 | Request the lead time here |
Natural
|
Silicone
|
0.28 in
7.1 mm
|
|
||
| $1.1165 - $2.0568 | Request the lead time here |
Natural
|
Silicone
|
0.752 in
19.1 mm
|
|
||
| $0.675 - $1.2436 | Request the lead time here |
Natural
|
Silicone
|
0.874 in
22.2 mm
|
|
||
| $0.0696 - $0.1283 | 10 In stock |
Natural
|
Silicone
|
0.098 in
2.5 mm
|
|
||
| $0.0274 - $0.0289 | Request the lead time here |
Black
|
EPDM
|
0.02 in
0.5 mm
|
|
||
| $0.2043 - $0.3765 | Request the lead time here |
Black
|
EPDM
|
0.354 in
9.0 mm
|
|
||
| $0.5757 - $1.0606 | Request the lead time here |
Black
|
EPDM
|
1 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue