Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.0185 - $0.0342 Request the lead time here
Black
EPDM
2.5 mm
$0.0309 - $0.0324 Request the lead time here
Black
EPDM
4.8 mm
$0.039 - $0.0717 Request the lead time here
Black
EPDM
4.4 mm
$0.054 - $0.0569 700 In stock
Natural
Silicone
5.5 mm
$0.063 - $0.0663 Request the lead time here
Black
EPDM
5.7 mm
$0.0235 - $0.0248 Request the lead time here
Black
EPDM
2.8 mm
$0.0177 - $0.0325 Request the lead time here
Black
EPDM
2.4 mm
$0.2039 - $0.2146 Request the lead time here
Black
EPDM
23.8 mm
$0.0779 - $0.082 Request the lead time here
Black
EPDM
7.9 mm
$0.5867 - $0.6176 Request the lead time here
Natural
EPDM
21.5 mm
$0.7284 - $0.7666 Request the lead time here
Black
EPDM
41.3 mm
$0.2694 - $0.4962 Request the lead time here
Black
EPDM
28.6 mm
$0.0987 - $0.1819 Request the lead time here
Black
EPDM
14.3 mm
$0.5149 - $0.9486 Request the lead time here
Black
EPDM
44.5 mm
$0.0423 - $0.0446 Request the lead time here
Natural
Silicone
4.4 mm
$0.0393 - $0.0724 Request the lead time here
Natural
Silicone
3.2 mm
$0.0209 - $0.0219 Request the lead time here
Black
EPDM
2.4 mm
$0.0319 - $0.0336 Request the lead time here
Black
EPDM
3.8 mm
$0.0271 - $0.0286 Request the lead time here
Black
EPDM
4.0 mm
$0.148 - $0.2726 Request the lead time here
Natural
Silicone
9.0 mm
  • of 13
Masking Straight Cap and Plug - Cap Inside Diameter - 2.5 mm | 0.098 in ; Inside Height - 12.7 mm | 0.5 in ; Black

1461843

Price Range
$0.0342 - $0.0185

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    2.5 mm
  • Inside Height
    12.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 12.7 mm | 0.5 in ; Black

1461857

Price Range
$0.0324 - $0.0309

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M5
  • Cap Inside Diameter
    4.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 25.4 mm | 1 in ; Black

1461855

Price Range
$0.0717 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/16
  • Cap Inside Diameter
    4.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461824

Price Range
$0.0569 - $0.054

Stock Levels
700 In stock
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    5.5 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461861

Price Range
$0.0663 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.8 mm | 0.11 in ; Inside Height - 25.4 mm | 1 in ; Black

1461846

Price Range
$0.0248 - $0.0235

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M3
  • Cap Inside Diameter
    2.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.4 mm | 0.094 in ; Inside Height - 19.1 mm | 0.752 in ; Black

1461841

Price Range
$0.0325 - $0.0177

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    2.4 mm
  • Inside Height
    19.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 23.8 mm | 0.937 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461893

Price Range
$0.2146 - $0.2039

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M24
  • Cap Inside Diameter
    23.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461869

Price Range
$0.082 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 21.5 mm | 0.846 in ; Inside Height - 72.2 mm | 2.843 in ; Natural

1475768

Price Range
$0.6176 - $0.5867

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Natural
  • Cap Inside Diameter
    21.5 mm
  • Inside Height
    72.2 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 41.3 mm | 1.626 in ; Inside Height - 50.8 mm | 2 in ; Black

1475780

Price Range
$0.7666 - $0.7284

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    41.3 mm
  • Inside Height
    50.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 28.6 mm | 1.126 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461897

Price Range
$0.4962 - $0.2694

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M30
  • Cap Inside Diameter
    28.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 16.7 mm | 0.657 in ; Black

1475772

Price Range
$0.1819 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    14.3 mm
  • Inside Height
    16.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 44.5 mm | 1.752 in ; Inside Height - 50.8 mm | 2 in ; Black

1461901

Price Range
$0.9486 - $0.5149

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/4
  • Cap Inside Diameter
    44.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 12.7 mm | 0.5 in ; Natural

1461822

Price Range
$0.0446 - $0.0423

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/16
  • Cap Inside Diameter
    4.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.2 mm | 0.126 in ; Inside Height - 12.7 mm | 0.5 in ; Natural

1461817

Price Range
$0.0724 - $0.0393

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    3.2 mm
  • Inside Height
    12.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 2.4 mm | 0.094 in ; Inside Height - 25.4 mm | 1 in ; Black

1461842

Price Range
$0.0219 - $0.0209

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    2.4 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 19.1 mm | 0.752 in ; Black

1461850

Price Range
$0.0336 - $0.0319

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 12.7 mm | 0.5 in ; Black

1461852

Price Range
$0.0286 - $0.0271

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    4.0 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 9.0 mm | 0.354 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461829

Price Range
$0.2726 - $0.148

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    9.0 mm
  • Inside Height
    38.1 mm