Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0294 - $0.031 | Request the lead time here |
Black
|
EPDM
|
0.173 in
4.4 mm
|
|
||
| $0.1776 - $0.187 | Request the lead time here |
Natural
|
Silicone
|
0.457 in
11.6 mm
|
|
||
| $0.132 - $0.1389 | Request the lead time here |
Black
|
EPDM
|
0.563 in
14.3 mm
|
|
||
| $0.3999 - $0.421 | Request the lead time here |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
| $0.1686 - $0.1773 | Request the lead time here |
Black
|
EPDM
|
0.752 in
19.1 mm
|
|
||
| $1.2722 - $2.3436 | Request the lead time here |
Natural
|
EPDM
|
2.106 in
53.5 mm
|
|
||
| $0.0679 - $0.0715 | Request the lead time here |
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
||
| $0.0217 - $0.04 | Request the lead time here |
Black
|
EPDM
|
0.098 in
2.5 mm
|
|
||
| $0.0234 - $0.0432 | 900 In stock |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
|
||
| $0.2384 - $0.4391 | Request the lead time here |
Natural
|
EPDM
|
0.811 in
20.6 mm
|
|
||
| $0.0589 - $0.062 | Request the lead time here |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
| $0.0955 - $0.1759 | Request the lead time here |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
| $0.0339 - $0.0625 | Request the lead time here |
Black
|
EPDM
|
0.224 in
5.7 mm
|
|
||
| $0.0774 - $0.0814 | Request the lead time here |
Black
|
EPDM
|
0.437 in
11.1 mm
|
|
||
| $0.0475 - $0.0501 | 3000 In stock |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
| $0.0657 - $0.0692 | Request the lead time here |
Black
|
EPDM
|
0.343 in
8.7 mm
|
|
||
| $0.2266 - $0.4173 | Request the lead time here |
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
||
| $0.0861 - $0.0906 | Request the lead time here |
Black
|
EPDM
|
0.354 in
9.0 mm
|
|
||
| $0.284 - $0.5232 | Request the lead time here |
Natural
|
EPDM
|
1 in
25.4 mm
|
|
||
| $0.1256 - $0.2315 | Request the lead time here |
Black
|
EPDM
|
0.535 in
13.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue