Menu Search

Masking Straight Tubing

In stock

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Roll Length Roll Quantity View
$2.9594 - $5.4516 Request the lead time here
1.0 m
10
$23.7117 - $26.2735 Request the lead time here
1.0 m
5
$4.581 - $8.4388 Request the lead time here
1.0 m
10
$6.6621 - $7.0128 Request the lead time here
1.0 m
10
$5.7297 - $10.5548 Request the lead time here
1.0 m
10
$9.081 - $16.7284 Request the lead time here
1.0 m
10
$6.1892 - $11.4011 Request the lead time here
1.0 m
10
$15.0136 - $27.6567 Request the lead time here
1.0 m
10
$3.4188 - $3.5988 Request the lead time here
1.0 m
10
$19.1638 - $21.2341 Request the lead time here
1.0 m
5
$15.946 - $29.3743 Request the lead time here
1.0 m
10
$3.6004 - $6.6326 Request the lead time here
1.0 m
10
$23.7886 - $26.3587 Request the lead time here
1.0 m
5
$25.6758 - $28.4497 Request the lead time here
1.0 m
5
$4.1216 - $7.5925 Request the lead time here
1.0 m
10
$2.2838 - $4.207 Request the lead time here
1.0 m
10
$4.8108 - $8.8621 1 In stock
1.0 m
10
$14.0947 - $25.9639 Request the lead time here
1.0 m
10
$29.4502 - $32.6318 Request the lead time here
1.0 m
5
$3.8784 - $7.1444 Request the lead time here
1.0 m
10
  • of 2
Masking Tubing - Inside Diameter - 3.2 mm | 0.126 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461436

Price Range
$5.4516 - $2.9594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    3.2 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Straight Tubing - Inside Diameter - 44.5 mm | 1.752 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461462

Price Range
$26.2735 - $23.7117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    44.5 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 5.9 mm | 0.232 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461443

Price Range
$8.4388 - $4.581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    5.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 9.5 mm | 0.374 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461448

Price Range
$7.0128 - $6.6621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    9.5 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 7.9 mm | 0.311 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461446

Price Range
$10.5548 - $5.7297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    7.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 15.9 mm | 0.626 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461452

Price Range
$16.7284 - $9.081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    15.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 8.7 mm | 0.343 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461447

Price Range
$11.4011 - $6.1892

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    8.7 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 23.8 mm | 0.937 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461455

Price Range
$27.6567 - $15.0136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    23.8 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 4.0 mm | 0.157 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461438

Price Range
$3.5988 - $3.4188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    4.0 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 34.9 mm | 1.374 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461459

Price Range
$21.2341 - $19.1638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    34.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 25.4 mm | 1 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461456

Price Range
$29.3743 - $15.946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    25.4 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 4.4 mm | 0.173 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461439

Price Range
$6.6326 - $3.6004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    4.4 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 38.1 mm | 1.5 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461460

Price Range
$26.3587 - $23.7886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    38.1 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 41.3 mm | 1.626 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461461

Price Range
$28.4497 - $25.6758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    41.3 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 5.2 mm | 0.205 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461441

Price Range
$7.5925 - $4.1216

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    5.2 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 2.0 mm | 0.079 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461433

Price Range
$4.207 - $2.2838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    2.0 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 6.4 mm | 0.252 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461444

Price Range
$8.8621 - $4.8108

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    6.4 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 22.2 mm | 0.874 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461454

Price Range
$25.9639 - $14.0947

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    22.2 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 47.6 mm | 1.874 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461463

Price Range
$32.6318 - $29.4502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    47.6 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 4.7 mm | 0.185 in Wall Thickness - 1.6 mm | 0.063 in Silicone Rubber ; Natural

461440

Price Range
$7.1444 - $3.8784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    4.7 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10