Menu Search

Masking Tape - High Temperature

In stock

Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 180C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.

The green polyester tapes with a maximum temperature of up to 180C are supplied in 38 micron tape thickness and can be used for powder coating and anodizing.

We also offer paper masking tapes that range in temperatures from 80C up to 120C. These are a great choice for painting applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature Overall Length Colour Material Overall Width View
$33.0517 - $36.6224 66 In stock
180 °C
66.0 m
Green
PES
18.0 mm
$45.846 - $50.7988 Request the lead time here
180 °C
66.0 m
Green
PES
25.0 mm
$19.6365 - $21.7579 Request the lead time here
120 °C
50.0 m
White
Crepe Paper
25.0 mm
$73.4334 - $81.3667 Request the lead time here
180 °C
66.0 m
Green
PES
40.0 mm
$91.8252 - $101.7454 1 In stock
180 °C
66.0 m
Green
PES
50.0 mm
$55.0418 - $60.9881 Request the lead time here
180 °C
66.0 m
Green
PES
30.0 mm
$137.6712 - $152.5443 Request the lead time here
180 °C
66.0 m
Green
PES
75.0 mm
$24.7887 - $27.4669 64 In stock
180 °C
66.0 m
Green
PES
12.0 mm
$10.3516 - $11.4699 Request the lead time here
80 °C
50.0 m
White
Crepe Paper
25.0 mm
$183.6504 - $203.4909 Request the lead time here
180 °C
66.0 m
Green
PES
100.0 mm
$2,336.3417 - $2,588.7444 Request the lead time here
Green
Polyester
$21.8752 - $40.2963 Request the lead time here
260 °C
33.0 m
Tan
PI
12.0 mm
$92.7506 - $170.8564 Request the lead time here
260 °C
33.0 m
Tan
PI
50.0 mm
$46.3753 - $85.4282 Request the lead time here
260 °C
33.0 m
Tan
PI
25.0 mm
Masking Tape - Green ; PES ; Overall Width - 18.0 mm | 0.709 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/18

Price Range
$36.6224 - $33.0517

Stock Levels
66 In stock
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    18.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 25.0 mm | 0.984 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/25

Price Range
$50.7988 - $45.846

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    25.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - White ; Crepe Paper ; Overall Width - 25.0 mm | 0.984 in ; Overall Length - 50.0 m | 164.042 ft ; 120 °C; Continuous Roll

500/25

Price Range
$21.7579 - $19.6365

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    120 °C
  • Overall Length
    50.0 m
  • Overall Width
    25.0 mm
  • Material
    Crepe Paper
  • Colour
    White
Masking Tape - Green ; PES ; Overall Width - 40.0 mm | 1.575 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/40

Price Range
$81.3667 - $73.4334

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    40.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 50.0 mm | 1.969 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/50

Price Range
$101.7454 - $91.8252

Stock Levels
1 In stock
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    50.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 30.0 mm | 1.181 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/30

Price Range
$60.9881 - $55.0418

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    30.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 75.0 mm | 2.953 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/75

Price Range
$152.5443 - $137.6712

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    75.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 12.0 mm | 0.472 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/12

Price Range
$27.4669 - $24.7887

Stock Levels
64 In stock
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    12.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - White ; Crepe Paper ; Overall Width - 25.0 mm | 0.984 in ; Overall Length - 50.0 m | 164.042 ft ; 80 °C; Continuous Roll

400/25

Price Range
$11.4699 - $10.3516

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    80 °C
  • Overall Length
    50.0 m
  • Overall Width
    25.0 mm
  • Material
    Crepe Paper
  • Colour
    White
Masking Tape - Green ; PES ; Overall Width - 100.0 mm | 3.937 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

100/100

Price Range
$203.4909 - $183.6504

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    180 °C
  • Overall Length
    66.0 m
  • Overall Width
    100.0 mm
  • Material
    PES
  • Colour
    Green
Masking Tape - Green ; PES ; Overall Width - 250.0 mm | 9.843 in ; Overall Length - 66.0 m | 216.535 ft ; 180 °C; Continuous Roll

330/250

Price Range
$2,588.7444 - $2,336.3417

Stock Levels
Request the lead time here
Attributes
  • Material
    Polyester
  • Colour
    Green
Masking Tape - Tan ; PI ; Overall Width - 12.0 mm | 0.472 in ; Overall Length - 33.0 m | 108.268 ft ; 260 °C; Continuous Roll

200/12

Price Range
$40.2963 - $21.8752

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    260 °C
  • Overall Length
    33.0 m
  • Overall Width
    12.0 mm
  • Material
    PI
  • Colour
    Tan
Masking Tape - Tan ; PI ; Overall Width - 50.0 mm | 1.969 in ; Overall Length - 33.0 m | 108.268 ft ; 260 °C; Continuous Roll

200/50

Price Range
$170.8564 - $92.7506

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    260 °C
  • Overall Length
    33.0 m
  • Overall Width
    50.0 mm
  • Material
    PI
  • Colour
    Tan
Masking Tape - Tan ; PI ; Overall Width - 25.0 mm | 0.984 in ; Overall Length - 33.0 m | 108.268 ft ; 260 °C; Continuous Roll

200/25

Price Range
$85.4282 - $46.3753

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    260 °C
  • Overall Length
    33.0 m
  • Overall Width
    25.0 mm
  • Material
    PI
  • Colour
    Tan