Menu Search

Masking Washer Plugs

In stock

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Colour Material View
$0.4901 - $0.9028 Request the lead time here
Grey
Silicone
$0.2535 - $0.467 Request the lead time here
7.2 mm
Natural
Silicone
$0.0893 - $0.1646 Request the lead time here
4.5 mm
Natural
Silicone
$0.1301 - $0.2399 19 In stock
4.9 mm
Yellow
Silicone
$0.3051 - $0.562 Request the lead time here
9.9 mm
Natural
Silicone
$0.0661 - $0.1216 10 In stock
1.60 mm
Natural
Silicone
$0.3633 - $0.6693 Request the lead time here
8.7 mm
Grey
Silicone
$0.472 - $0.8694 10 In stock
10.9 mm
Pink
Silicone
$0.5013 - $0.9236 Request the lead time here
10.2 mm
White
Silicone
$0.0614 - $0.1132 Request the lead time here
3.7 mm
Black
EPDM
$0.2111 - $0.3888 Request the lead time here
7.3 mm
Black
EPDM
$0.0713 - $0.1313 Request the lead time here
3.6 mm
Dark Green
Silicone
$0.1702 - $0.3136 Request the lead time here
5.7 mm
Dark Green
Silicone
$0.2697 - $0.4968 Request the lead time here
8.1 mm
Black
EPDM
$0.0667 - $0.1229 Request the lead time here
2.7 mm
Purple
Silicone
$0.0858 - $0.158 Request the lead time here
3.3 mm
Natural
Silicone
$0.1102 - $0.203 12 In stock
5.1 mm
Natural
Silicone
$0.1004 - $0.185 Request the lead time here
3.5 mm
Natural
Silicone
$0.1731 - $0.319 19 In stock
5.4 mm
White
Silicone
$0.0999 - $0.184 Request the lead time here
4.0 mm
Black
EPDM
  • of 2
Flanged Cap - Compatible Thread Standard Metric Threads ; ; Inside Diameter 9.6 mm | 0.378 in ; Grey

35-SCF-M14

Price Range
$0.9028 - $0.4901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Full Material
    Silicone
Masking Washer Plug - ; ; Washer Diameter - 17.5 mm | 0.689 in ; Clear

35-UWPP-688

Price Range
$0.467 - $0.2535

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    17.5 mm
  • Minimum Plug Diameter
    7.2 mm
Masking Washer Plug - ; ; Washer Diameter - 10.0 mm | 0.394 in ; Clear

35-UWPP-M5

Price Range
$0.1646 - $0.0893

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    4.5 mm
Masking Washer Plug - ; ; Washer Diameter - 14.3 mm | 0.563 in ; Yellow

35-UWPP-562

Price Range
$0.2399 - $0.1301

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Washer Diameter
    14.3 mm
  • Minimum Plug Diameter
    4.9 mm
Masking Washer Plug - ; ; Washer Diameter - 12.7 mm | 0.5 in ; Natural

43399

Price Range
$0.562 - $0.3051

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    9.9 mm
Masking Washer Plug - ; ; Washer Diameter - 6.4 mm | 0.252 in ; Natural

43400

Price Range
$0.1216 - $0.0661

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    6.4 mm
  • Flange Diameter
    6.40 mm
Masking Washer Plug - ; ; Washer Diameter - 20.6 mm | 0.811 in ; Grey

35-UWPP-812

Price Range
$0.6693 - $0.3633

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.6 mm
  • Minimum Plug Diameter
    8.7 mm
Masking Washer Plug - ; ; Washer Diameter - 20.0 mm | 0.787 in ; Pink

35-UWPP-M12

Price Range
$0.8694 - $0.472

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.0 mm
  • Minimum Plug Diameter
    10.9 mm
Masking Washer Plug - ; Washer Diameter - 23.4 mm | 0.921 in ; White

35-UWPP-922

Price Range
$0.9236 - $0.5013

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Washer Diameter
    23.4 mm
  • Minimum Plug Diameter
    10.2 mm
Masking Washer Plug - ; ; Washer Diameter - 6.4 mm | 0.252 in ; Black

461619

Price Range
$0.1132 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    6.4 mm
  • Minimum Plug Diameter
    3.7 mm
Masking Washer Plug - ; ; Washer Diameter - 12.7 mm | 0.5 in ; Black

461622

Price Range
$0.3888 - $0.2111

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    7.3 mm
Masking Washer Plug - ; ; Washer Diameter - 10.0 mm | 0.394 in ; Dark Green

35-UWPP-M4

Price Range
$0.1313 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Dark Green
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    3.6 mm
Masking Washer Plug - ; ; Washer Diameter - 15.9 mm | 0.626 in ; Dark Green

35-UWPP-625

Price Range
$0.3136 - $0.1702

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Dark Green
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.9 mm
  • Minimum Plug Diameter
    5.7 mm
Masking Washer Plug - ; ; Washer Diameter - 12.7 mm | 0.5 in ; Black

461623

Price Range
$0.4968 - $0.2697

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    8.1 mm
Masking Washer Plug - ; ; Washer Diameter - 10.0 mm | 0.394 in ; Purple

35-UWPP-M3

Price Range
$0.1229 - $0.0667

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    2.7 mm
Masking Washer Plug - ; ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499026

Price Range
$0.158 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    3.3 mm
Masking Washer Plug - ; ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

43398

Price Range
$0.203 - $0.1102

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    5.1 mm
Masking Washer Plug - ; ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499027

Price Range
$0.185 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    3.5 mm
Masking Washer Plug - ; ; Washer Diameter - 15.0 mm | 0.591 in ; White

35-UWPP-M6

Price Range
$0.319 - $0.1731

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.0 mm
  • Minimum Plug Diameter
    5.4 mm
Masking Washer Plug - ; ; Washer Diameter - 9.5 mm | 0.374 in ; Black

461621

Price Range
$0.184 - $0.0999

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    4.0 mm