Menu Search

Mating Pieces for Clevis Joints

In production

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel Series Code: SRR3427, SRR3426, SRR3421, SRR3420

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Item Code Price range Availability d2 Thread hand Thread Type d1 tol. H9 l2 ±0.5 l1 ±0.5 View
$33.4298 - $37.0414 Request the lead time here
M14
Right Hand
Coarse
14.0
72.0
21.0
$19.3863 - $21.4806 Request the lead time here
M8
Left Hand
Coarse
8.0
42.0
12.0
$26.2554 - $29.0919 Request the lead time here
M12
Left Hand
Fine
12.0
62.0
18.0
$24.9579 - $27.6542 Request the lead time here
M12
Left Hand
Coarse
12.0
62.0
18.0
$22.2866 - $24.6943 Request the lead time here
M10
Right Hand
Coarse
10.0
52.0
15.0
$64.2648 - $71.2076 Request the lead time here
M20
Right Hand
Fine
20.0
105.0
30.0
$14.9595 - $16.5755 Request the lead time here
M6
Left Hand
Coarse
6.0
31.0
9.0
$38.7726 - $42.9613 Request the lead time here
M16
Left Hand
Fine
16.0
83.0
24.0
$116.0888 - $128.6303 Request the lead time here
M8
Right Hand
Fine
8.0
42.0
12.0
$36.9408 - $40.9316 Request the lead time here
M16
Right Hand
Fine
16.0
83.0
24.0
$15.3411 - $16.9985 Request the lead time here
M5
Left Hand
Coarse
5.0
26.0
7.5
$36.9408 - $40.9316 Request the lead time here
M16
Left Hand
Coarse
16.0
83.0
24.0
$64.2648 - $71.2076 Request the lead time here
M20
Left Hand
Coarse
20.0
105.0
30.0
$61.1355 - $67.7402 Request the lead time here
M20
Right Hand
Coarse
20.0
105.0
30.0
$36.7882 - $40.7624 Request the lead time here
M14
Left Hand
Fine
14.0
72.0
21.0
$13.3567 - $14.7996 Request the lead time here
M4
Right Hand
Coarse
4.0
21.0
6.0
$27.095 - $30.0222 Request the lead time here
M10
Right Hand
Fine
10.0
52.0
15.0
$20.3784 - $22.58 Request the lead time here
M8
Left Hand
Fine
8.0
42.0
12.0
$35.0326 - $38.8174 Request the lead time here
M14
Left Hand
Coarse
14.0
72.0
21.0
$21.676 - $24.0177 Request the lead time here
M12
Right Hand
Coarse
12.0
62.0
18.0
  • of 2
Mating Piece for Clevis Joints - 14.0; M14; 21.0; Steel

20211660

Price Range
$37.0414 - $33.4298

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints - 8.0; M8; 12.0; Steel

20211752

Price Range
$21.4806 - $19.3863

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Mating Piece for Clevis Joints - 12.0; M12; 18.0; Steel

20211806

Price Range
$29.0919 - $26.2554

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints - 12.0; M12; 18.0; Steel

20211790

Price Range
$27.6542 - $24.9579

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12
Mating Piece for Clevis Joints - 10.0; M10; 15.0; Steel

20211622

Price Range
$24.6943 - $22.2866

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Mating Piece for Clevis Joints - 20.0; M20; 30.0; Steel

20211714

Price Range
$71.2076 - $64.2648

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints - 6.0; M6; 9.0; Steel

20211745

Price Range
$16.5755 - $14.9595

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    9.0
  • d2
    M6
Mating Piece for Clevis Joints - 16.0; M16; 24.0; Steel

20211844

Price Range
$42.9613 - $38.7726

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Mating Piece for Clevis Joints - 8.0; M8; 12.0; Steel

20211615

Price Range
$128.6303 - $116.0888

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Mating Piece for Clevis Joints - 16.0; M16; 24.0; Steel

20211691

Price Range
$40.9316 - $36.9408

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Mating Piece for Clevis Joints - 5.0; M5; 7.5; Steel

20211738

Price Range
$16.9985 - $15.3411

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    7.5
  • d2
    M5
Mating Piece for Clevis Joints - 16.0; M16; 24.0; Steel

20211837

Price Range
$40.9316 - $36.9408

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    24.0
  • d2
    M16
Mating Piece for Clevis Joints - 20.0; M20; 30.0; Steel

20211851

Price Range
$71.2076 - $64.2648

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints - 20.0; M20; 30.0; Steel

20211707

Price Range
$67.7402 - $61.1355

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    30.0
  • d2
    M20
Mating Piece for Clevis Joints - 14.0; M14; 21.0; Steel

20211820

Price Range
$40.7624 - $36.7882

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints - 4.0; M4; 6.0; Steel

20211578

Price Range
$14.7996 - $13.3567

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    6.0
  • d2
    M4
Mating Piece for Clevis Joints - 10.0; M10; 15.0; Steel

20211639

Price Range
$30.0222 - $27.095

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    15.0
  • d2
    M10
Mating Piece for Clevis Joints - 8.0; M8; 12.0; Steel

20211769

Price Range
$22.58 - $20.3784

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    12.0
  • d2
    M8
Mating Piece for Clevis Joints - 14.0; M14; 21.0; Steel

20211813

Price Range
$38.8174 - $35.0326

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    21.0
  • d2
    M14
Mating Piece for Clevis Joints - 12.0; M12; 18.0; Steel

20211646

Price Range
$24.0177 - $21.676

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    18.0
  • d2
    M12