Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | |
|---|---|---|---|---|---|---|
| $7.6483 - $14.089 | Request the lead time here |
1.575 in
40.0 mm
|
Swivel Plate Castor
|
25.0 kg
25.0 kg
|
||
| $11.1893 - $20.6119 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor
|
50.0 kg
50.0 kg
|
||
| $13.1876 - $14.6124 | Request the lead time here |
2.48 in
63.0 mm
|
Threaded Stem Castor
|
60.0 kg
60.0 kg
|
||
| $11.5716 - $12.8218 | Request the lead time here |
1.969 in
50.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $14.8719 - $27.3955 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor
|
|
||
| $13.4555 - $14.9091 | Request the lead time here |
2.48 in
63.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $23.5471 - $26.0909 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
| $24.2482 - $26.8679 | Request the lead time here |
4.921 in
125.0 mm
|
Threaded Stem Castor
|
80.0 kg
80.0 kg
|
||
| $13.859 - $15.3563 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $26.3727 - $29.2218 | Request the lead time here |
3.937 in
100.0 mm
|
Threaded Stem Castor
|
|
||
| $16.012 - $17.7418 | Request the lead time here |
1.969 in
50.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $19.7795 - $21.9164 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
80.0 kg
80.0 kg
|
||
| $17.8958 - $19.8291 | Request the lead time here |
3.937 in
100.0 mm
|
Fixed Plate Castor
|
80.0 kg
80.0 kg
|
||
| $18.1648 - $20.1272 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor
|
|
||
| $19.645 - $21.7672 | Request the lead time here |
3.15 in
80.0 mm
|
Threaded Stem Castor With Brake
|
|
||
| $13.859 - $15.3563 | Request the lead time here |
1.969 in
50.0 mm
|
Twinwheel Threaded Stem Castor
|
70.0 kg
70.0 kg
|
||
| $23.2779 - $25.7928 | Request the lead time here |
3.15 in
80.0 mm
|
Swivel Plate Castor With Brake
|
60.0 kg
60.0 kg
|
||
| $13.0305 - $24.0036 | Request the lead time here |
2.48 in
63.0 mm
|
Swivel Plate Castor
|
60.0 kg
60.0 kg
|
||
| $34.7151 - $38.4654 | Request the lead time here |
4.921 in
125.0 mm
|
Swivel Plate Castor With Brake
|
80.0 kg
80.0 kg
|
||
| $5.1729 - $5.7318 | Request the lead time here |
1.181 in
30.0 mm
|
Twinwheel Threaded Stem Castor
|
25.0 kg
25.0 kg