Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Colour | Finish | Head Style | Cam Material | Key Type | Minimum Grip | View | |
---|---|---|---|---|---|---|---|---|---|---|
$12.8858 - $14.2778 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.504 in
12.8 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
1 in
25.4 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.874 in
22.2 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
1.118 in
28.4 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.992 in
25.2 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.504 in
12.8 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.378 in
9.6 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.378 in
9.6 mm
|
||
$12.8858 - $14.2778 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
Tool Operated Key
|
0.63 in
16.0 mm
|
||
$23.0193 - $42.404 | Request the lead time here |
1.307 in
33.2 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.882 in
22.4 mm
|
||
$22.9626 - $42.2994 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.504 in
12.8 mm
|
||
$22.7598 - $41.9259 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
$0.0133 - $0.0148 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.756 in
19.2 mm
|
||
$0.0133 - $0.0148 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Die Cast Zinc Alloy
|
No Key
|
0.63 in
16.0 mm
|
||
$21.1009 - $38.8704 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.882 in
22.4 mm
|
||
$12.0839 - $13.3894 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
Black Powder Coated
|
Wing Knob
|
Die Cast Zinc Alloy
|
No Key
|
0.992 in
25.2 mm
|
||
140129305E | $26.2466 - $48.349 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.63 in
16.0 mm
|
|
$21.3142 - $39.263 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Hexagonal
|
Steel
|
4.0 mm Hexagon Key
|
0.63 in
16.0 mm
|
||
$22.5078 - $41.4617 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.756 in
19.2 mm
|
||
$0.0133 - $0.0148 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.882 in
22.4 mm
|
||
$10.8291 - $11.999 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Black Powder Coated
|
Countersunk with Slot
|
Steel
|
Slotted Key
|
0.504 in
12.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue