Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Colour | Finish | Head Style | Cam Material | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $11.6608 - $12.9206 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
|
Tubular Key
|
|
|
0.992 in
25.2 mm
|
||
| $22.9489 - $42.2743 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.992 in
25.2 mm
|
||
| $12.448 - $13.7928 | Request the lead time here |
0.504 in
12.8 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.378 in
9.6 mm