Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $3.145 - $3.4847 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $3.1136 - $3.45 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Black Powder Coated
 
 | 
 
Slotted Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $3.4944 - $3.8719 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
Slotted Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $3.1445 - $3.4842 | Request the lead time here | 
 | 
 
Black Powder Coated
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $3.1451 - $3.4848 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $3.1449 - $3.4847 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Black Powder Coated
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $6.2509 - $11.515 | 10 In stock | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $2.9484 - $3.267 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Black Powder Coated
 
 | 
 
Slotted Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $3.145 - $3.4848 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
Slotted Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $3.1445 - $3.4842 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Black Powder Coated
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $3.113 - $3.4494 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $3.1119 - $3.4481 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $3.1451 - $3.4848 | Request the lead time here | 
 
Zinc Alloy
 
 | 
 
Chrome Plated
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $5.6972 - $6.3126 | Request the lead time here | 
 | 
 
Chrome Plated
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $5.6972 - $6.3126 | Request the lead time here | 
 | 
 
Black Powder Coated
 
 | 
 
Slotted Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $5.6972 - $6.3126 | Request the lead time here | 
 | 
 
Chrome Plated
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $5.6972 - $6.3126 | Request the lead time here | 
 | 
 
Chrome Plated
 
 | 
 
Slotted Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
| $4.7073 - $5.2159 | Request the lead time here | 
 | 
 
No Finish
 
 | 
 
6.0 mm Square Key
 
 | 
 
0.531 in
 
13.5 mm
 
 | 
||
| $5.6972 - $6.3126 | Request the lead time here | 
 | 
 
Chrome Plated
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.768 in
 
19.5 mm
 
 | 
||
| $4.7073 - $5.2158 | Request the lead time here | 
 | 
 
No Finish
 
 | 
 
7.0 mm Triangle Key
 
 | 
 
0.807 in
 
20.5 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue