Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Types 2 and 3 operates without a spring action. Type 2 is fixed with a nut and type 3 is fixed with a clip. All are supplied with two standard chrome plated Euro Keys (5333)
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $3.0065 - $3.3313 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $4.9081 - $5.4383 | Request the lead time here |
Zinc Alloy
|
|
Keyed Alike
|
0.512 in
13.0 mm
|
||
| $3.7354 - $4.1389 | Request the lead time here |
Zinc Alloy
|
|
Keyed Different
|
0.63 in
16.0 mm
|
||
| $9.6596 - $17.794 | Request the lead time here |
Zinc Alloy
|
|
Keyed Alike
|
0.63 in
16.0 mm
|
||
| $3.9845 - $4.4149 | Request the lead time here |
Zinc Alloy
|
|
Keyed Different
|
0.787 in
20.0 mm
|
||
| $4.9082 - $5.4385 | Request the lead time here |
Zinc Alloy
|
|
Keyed Different
|
0.512 in
13.0 mm
|
||
| $3.0065 - $3.3313 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $3.0369 - $3.365 | Request the lead time here |
Die Cast Zinc Alloy
|
|
|
|
||
| $4.9082 - $5.4384 | Request the lead time here |
Zinc Alloy
|
|
Keyed Alike
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue