These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.
It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.
The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.
Material: Stainless Steel Series Code: SRL1012, SRL1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | For screws | l2 | Rail Type | w1 | h1 | l3 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $170.5132 - $188.9343 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
195.0
|
||
| $106.6789 - $118.2037 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
115.0
|
||
| $219.7254 - $243.463 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
255.0
|
||
| $330.4922 - $366.1963 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
415.0
|
||
| $478.4432 - $530.1309 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
635.0
|
||
| $531.2716 - $588.6666 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
715.0
|
||
| $592.7476 - $656.784 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
745.0
|
||
| $152.5106 - $168.9868 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
170.0
|
||
| $280.5725 - $310.8835 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
320.0
|
||
| $467.3587 - $517.8489 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
570.0
|
||
| $539.0544 - $597.2903 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
670.0
|
||
| $343.6207 - $380.7432 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
435.0
|
||
| $438.8218 - $486.2292 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
575.0
|
||
| $584.1001 - $647.2023 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
795.0
|
||
| $652.7299 - $723.2464 | Request the lead time here |
M3
|
20.0
|
Standard width
|
9.0
|
5.5
|
7.5
|
895.0
|
||
| $208.7194 - $231.2681 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
220.0
|
||
| $262.5698 - $290.9361 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
295.0
|
||
| $449.4347 - $497.9886 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
545.0
|
||
| $649.1924 - $719.3266 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
820.0
|
||
| $702.9641 - $778.9075 | Request the lead time here |
M3
|
25.0
|
Standard width
|
12.0
|
7.5
|
10.0
|
895.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue