Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$451.0856 - $499.8178 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
470.0
$893.0521 - $989.5314 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
990.0
$324.8319 - $359.9246 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
260.0
$551.1609 - $610.7046 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
470.0
$998.3945 - $1,106.2543 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
890.0
$486.3046 - $538.8417 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
350.0
$1,040.9246 - $1,153.379 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
790.0
$758.544 - $840.4919 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
830.0
$388.0374 - $429.9583 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
320.0
$582.6851 - $645.6344 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
500.0
$869.468 - $963.3994 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
770.0
$146.5359 - $162.3668 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
110.0
$829.9253 - $919.5848 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
510.0
$825.8374 - $915.0553 Request the lead time here
M3
40.0
Standard width
15.0
9.5
15.0
910.0
$837.9439 - $928.4697 Request the lead time here
M3
30.0
Wide version
18.0
7.3
10.0
740.0
$541.0984 - $599.5551 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
390.0
$742.5854 - $822.8093 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
550.0
$1,071.8198 - $1,187.6119 Request the lead time here
M4
40.0
Wide version
42.0
9.5
15.0
670.0
$266.8936 - $295.727 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
190.0
$436.4635 - $483.6161 Request the lead time here
M4
40.0
Wide version
24.0
8.5
15.0
310.0
  • of 25
Miniature Linear Rail - Standard width; 15.0; 470.0; Stainless Steel

20160968

Price Range
$499.8178 - $451.0856

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    470.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Standard width; 15.0; 990.0; Stainless Steel

20161095

Price Range
$989.5314 - $893.0521

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    990.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Wide version; 18.0; 260.0; Stainless Steel

20161163

Price Range
$359.9246 - $324.8319

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    260.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 18.0; 470.0; Stainless Steel

20161231

Price Range
$610.7046 - $551.1609

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    470.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 18.0; 890.0; Stainless Steel

20161378

Price Range
$1,106.2543 - $998.3945

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    890.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 24.0; 350.0; Stainless Steel

20161484

Price Range
$538.8417 - $486.3046

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    350.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail - Wide version; 24.0; 790.0; Stainless Steel

20161590

Price Range
$1,153.379 - $1,040.9246

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    790.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail - Standard width; 15.0; 830.0; Stainless Steel

20161057

Price Range
$840.4919 - $758.544

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    830.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Wide version; 18.0; 320.0; Stainless Steel

20161187

Price Range
$429.9583 - $388.0374

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    320.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 18.0; 500.0; Stainless Steel

20161248

Price Range
$645.6344 - $582.6851

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    500.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 18.0; 770.0; Stainless Steel

20161330

Price Range
$963.3994 - $869.468

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    770.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 18.0; 110.0; Stainless Steel

20161873

Price Range
$162.3668 - $146.5359

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    110.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 42.0; 510.0; Stainless Steel

20161743

Price Range
$919.5848 - $829.9253

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    510.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Standard width; 15.0; 910.0; Stainless Steel

20161071

Price Range
$915.0553 - $825.8374

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    910.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Wide version; 18.0; 740.0; Stainless Steel

20161323

Price Range
$928.4697 - $837.9439

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    740.0
  • l2
    30.0
  • l3
    10.0
  • h1
    7.3
Miniature Linear Rail - Wide version; 24.0; 390.0; Stainless Steel

20161491

Price Range
$599.5551 - $541.0984

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    390.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail - Wide version; 24.0; 550.0; Stainless Steel

20161538

Price Range
$822.8093 - $742.5854

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    550.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail - Wide version; 42.0; 670.0; Stainless Steel

20161781

Price Range
$1,187.6119 - $1,071.8198

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    670.0
  • l2
    40.0
  • l3
    15.0
  • h1
    9.5
Miniature Linear Rail - Wide version; 24.0; 190.0; Stainless Steel

20161446

Price Range
$295.727 - $266.8936

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    190.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5
Miniature Linear Rail - Wide version; 24.0; 310.0; Stainless Steel

20161477

Price Range
$483.6161 - $436.4635

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    310.0
  • l2
    40.0
  • l3
    15.0
  • h1
    8.5