Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$348.4161 - $386.0566 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
195.0
$466.6511 - $517.065 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
255.0
$667.3521 - $739.4482 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
375.0
$748.7959 - $829.6908 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
425.0
$946.9812 - $1,049.2866 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
545.0
$1,044.6195 - $1,157.473 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
605.0
$1,191.3913 - $1,320.1012 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
695.0
$1,305.4598 - $1,446.4929 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
765.0
$1,389.4979 - $1,539.61 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
815.0
$1,617.635 - $1,792.3934 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
955.0
$421.3697 - $466.8917 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
155.0
$164.9316 - $182.7496 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
85.0
$398.5716 - $441.6307 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
220.0
$880.0023 - $975.0718 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
520.0
$1,211.6736 - $1,342.5746 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
730.0
$1,164.3482 - $1,290.1365 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
700.0
$1,451.1311 - $1,607.9015 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
880.0
$794.6276 - $880.4739 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
295.0
$117.6061 - $130.3115 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
55.0
$493.3013 - $546.5942 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
280.0
  • of 25
Miniature Linear Rail - Standard width; 3.0; 195.0; Stainless Steel

20174903

Price Range
$386.0566 - $348.4161

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    195.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 255.0; Stainless Steel

20174965

Price Range
$517.065 - $466.6511

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    255.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 375.0; Stainless Steel

20175085

Price Range
$739.4482 - $667.3521

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    375.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 425.0; Stainless Steel

20175139

Price Range
$829.6908 - $748.7959

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    425.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 545.0; Stainless Steel

20175245

Price Range
$1,049.2866 - $946.9812

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    545.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 605.0; Stainless Steel

20175306

Price Range
$1,157.473 - $1,044.6195

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    605.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 695.0; Stainless Steel

20175399

Price Range
$1,320.1012 - $1,191.3913

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    695.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 765.0; Stainless Steel

20175467

Price Range
$1,446.4929 - $1,305.4598

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    765.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 815.0; Stainless Steel

20175511

Price Range
$1,539.61 - $1,389.4979

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    815.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 955.0; Stainless Steel

20175658

Price Range
$1,792.3934 - $1,617.635

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    955.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 10.0; 155.0; Stainless Steel

20175702

Price Range
$466.8917 - $421.3697

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    155.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 5.0; 85.0; Stainless Steel

20173234

Price Range
$182.7496 - $164.9316

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    85.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 220.0; Stainless Steel

20173319

Price Range
$441.6307 - $398.5716

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    220.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 520.0; Stainless Steel

20173517

Price Range
$975.0718 - $880.0023

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    520.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 730.0; Stainless Steel

20173654

Price Range
$1,342.5746 - $1,211.6736

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    730.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 700.0; Stainless Steel

20173630

Price Range
$1,290.1365 - $1,164.3482

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    700.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 880.0; Stainless Steel

20173753

Price Range
$1,607.9015 - $1,451.1311

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    880.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 10.0; 295.0; Stainless Steel

20173883

Price Range
$880.4739 - $794.6276

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    295.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 5.0; 55.0; Stainless Steel

20173210

Price Range
$130.3115 - $117.6061

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    55.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Standard width; 5.0; 280.0; Stainless Steel

20173357

Price Range
$546.5942 - $493.3013

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    280.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5