Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$1,633.9081 - $1,810.4245 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
635.0
$782.6784 - $867.2337 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
460.0
$285.6037 - $316.4584 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
260.0
$1,235.3363 - $1,368.7937 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
745.0
$717.9793 - $795.545 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
740.0
$906.4165 - $1,004.3396 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
950.0
$104.0059 - $115.242 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
45.0
$299.6756 - $332.0505 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
165.0
$169.334 - $187.6276 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
75.0
$813.9667 - $901.9021 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
465.0
$1,028.425 - $1,139.5291 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
595.0
$1,331.5596 - $1,475.4123 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
515.0
$1,289.1081 - $1,428.3747 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
755.0
$1,405.771 - $1,557.6409 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
825.0
$1,487.2148 - $1,647.8834 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
875.0
$1,633.9081 - $1,810.4245 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
965.0
$212.0999 - $235.0137 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
200.0
$611.7721 - $677.8638 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
620.0
$152.9037 - $169.4224 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
75.0
$651.0004 - $721.33 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
365.0
  • of 25
Miniature Linear Rail - Wide version; 10.0; 635.0; Stainless Steel

20174316

Price Range
$1,810.4245 - $1,633.9081

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    635.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 5.0; 460.0; Stainless Steel

20173470

Price Range
$867.2337 - $782.6784

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    460.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 14.0; 260.0; Stainless Steel

20174507

Price Range
$316.4584 - $285.6037

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    260.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Standard width; 5.0; 745.0; Stainless Steel

20173661

Price Range
$1,368.7937 - $1,235.3363

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    745.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 14.0; 740.0; Stainless Steel

20174651

Price Range
$795.545 - $717.9793

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    740.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Wide version; 14.0; 950.0; Stainless Steel

20174729

Price Range
$1,004.3396 - $906.4165

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    950.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Standard width; 3.0; 45.0; Stainless Steel

20174767

Price Range
$115.242 - $104.0059

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    45.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 165.0; Stainless Steel

20174873

Price Range
$332.0505 - $299.6756

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    165.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 10.0; 75.0; Stainless Steel

20174132

Price Range
$187.6276 - $169.334

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    75.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 3.0; 465.0; Stainless Steel

20175177

Price Range
$901.9021 - $813.9667

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    465.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 595.0; Stainless Steel

20175290

Price Range
$1,139.5291 - $1,028.425

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 10.0; 515.0; Stainless Steel

20174279

Price Range
$1,475.4123 - $1,331.5596

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    515.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 3.0; 755.0; Stainless Steel

20175450

Price Range
$1,428.3747 - $1,289.1081

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    755.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 825.0; Stainless Steel

20175528

Price Range
$1,557.6409 - $1,405.771

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    825.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 875.0; Stainless Steel

20175573

Price Range
$1,647.8834 - $1,487.2148

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    875.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 965.0; Stainless Steel

20175665

Price Range
$1,810.4245 - $1,633.9081

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    965.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 14.0; 200.0; Stainless Steel

20174484

Price Range
$235.0137 - $212.0999

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    200.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Wide version; 14.0; 620.0; Stainless Steel

20174613

Price Range
$677.8638 - $611.7721

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    620.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Standard width; 3.0; 75.0; Stainless Steel

20174804

Price Range
$169.4224 - $152.9037

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    75.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 365.0; Stainless Steel

20175078

Price Range
$721.33 - $651.0004

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    365.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6