Menu Search

Miniature Linear Rails

In production

These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.

It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.

The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.

  • It is smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight.
  • It must be mounted on accurately prepared surfaces.
  • It can withstand dynamic loads while considering impact, vibration, and fatigue.
Material: Stainless Steel Series Code: SRL1012, SRL1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
495 results
Product SKUs information
Item Code Price range Availability For screws l2 Rail Type w1 h1 l3 l1 View
$1,356.3229 - $1,502.851 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
820.0
$131.4422 - $145.6422 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
55.0
$1,380.0643 - $1,529.1571 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
835.0
$2,011.883 - $2,229.2332 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
775.0
$1,253.1817 - $1,388.567 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
475.0
$184.7885 - $204.7517 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
25.0
$711.6116 - $788.4893 Request the lead time here
M2
15.0
Standard width
5.0
3.5
5.0
415.0
$132.4641 - $146.7746 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
110.0
$2,241.1993 - $2,483.3233 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
875.0
$92.6069 - $102.6116 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
80.0
$312.0966 - $345.8134 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
290.0
$634.8059 - $703.3861 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
355.0
$870.1755 - $964.1834 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
335.0
$1,444.842 - $1,600.933 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
555.0
$136.6306 - $151.3913 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
65.0
$185.5283 - $205.5716 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
95.0
$853.2736 - $945.4555 Request the lead time here
M3
30.0
Wide version
14.0
5.2
10.0
890.0
$1,552.4643 - $1,720.1819 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
915.0
$1,028.425 - $1,139.5291 Request the lead time here
M1.6
10.0
Standard width
3.0
2.6
2.5
595.0
$2,468.00 - $2,734.626 Request the lead time here
M2.5
20.0
Wide version
10.0
4.0
7.5
955.0
  • of 25
Miniature Linear Rail - Standard width; 5.0; 820.0; Stainless Steel

20173715

Price Range
$1,502.851 - $1,356.3229

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    820.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 10.0; 55.0; Stainless Steel

20173845

Price Range
$145.6422 - $131.4422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    55.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 5.0; 835.0; Stainless Steel

20173722

Price Range
$1,529.1571 - $1,380.0643

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    835.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 10.0; 775.0; Stainless Steel

20173968

Price Range
$2,229.2332 - $2,011.883

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    775.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Wide version; 10.0; 475.0; Stainless Steel

20173913

Price Range
$1,388.567 - $1,253.1817

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    475.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 3.0; 25.0; Stainless Steel

20174026

Price Range
$204.7517 - $184.7885

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    25.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 5.0; 415.0; Stainless Steel

20173449

Price Range
$788.4893 - $711.6116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    415.0
  • l2
    15.0
  • l3
    5.0
  • h1
    3.5
Miniature Linear Rail - Wide version; 14.0; 110.0; Stainless Steel

20174453

Price Range
$146.7746 - $132.4641

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    110.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Wide version; 10.0; 875.0; Stainless Steel

20174392

Price Range
$2,483.3233 - $2,241.1993

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    875.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Wide version; 14.0; 80.0; Stainless Steel

20174446

Price Range
$102.6116 - $92.6069

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    80.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Wide version; 14.0; 290.0; Stainless Steel

20174514

Price Range
$345.8134 - $312.0966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    290.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Standard width; 3.0; 355.0; Stainless Steel

20175061

Price Range
$703.3861 - $634.8059

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    355.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 10.0; 335.0; Stainless Steel

20174217

Price Range
$964.1834 - $870.1755

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    335.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Wide version; 10.0; 555.0; Stainless Steel

20174286

Price Range
$1,600.933 - $1,444.842

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    555.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0
Miniature Linear Rail - Standard width; 3.0; 65.0; Stainless Steel

20174798

Price Range
$151.3913 - $136.6306

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    65.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 95.0; Stainless Steel

20174828

Price Range
$205.5716 - $185.5283

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    95.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 14.0; 890.0; Stainless Steel

20174705

Price Range
$945.4555 - $853.2736

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    890.0
  • l2
    30.0
  • l3
    10.0
  • h1
    5.2
Miniature Linear Rail - Standard width; 3.0; 915.0; Stainless Steel

20175610

Price Range
$1,720.1819 - $1,552.4643

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    915.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Standard width; 3.0; 595.0; Stainless Steel

20175290

Price Range
$1,139.5291 - $1,028.425

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard width
  • l1
    595.0
  • l2
    10.0
  • l3
    2.5
  • h1
    2.6
Miniature Linear Rail - Wide version; 10.0; 955.0; Stainless Steel

20173999

Price Range
$2,734.626 - $2,468.00

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Wide version
  • l1
    955.0
  • l2
    20.0
  • l3
    7.5
  • h1
    4.0