These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Material: Stainless Steel Series Code: SRL1010, SRL1012C
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l4 | h1 | l3 | For rail | l2 | l1 | Carriage Style | View | |
---|---|---|---|---|---|---|---|---|---|---|
$193.4051 - $214.2993 | Request the lead time here |
40.0
|
16.0
|
20.0
|
42.0
|
38.5
|
55.3
|
Wide
|
||
$144.9393 - $160.5976 | Request the lead time here |
20.0
|
10.0
|
10.0
|
9.0
|
20.5
|
30.6
|
Standard
|
||
$212.0281 - $234.9342 | Request the lead time here |
40.0
|
16.0
|
35.0
|
42.0
|
57.6
|
74.4
|
Wide
|
||
$144.9393 - $160.5976 | Request the lead time here |
30.0
|
12.0
|
12.0
|
18.0
|
27.9
|
39.1
|
Wide
|
||
$152.419 - $168.8853 | Request the lead time here |
30.0
|
9.0
|
10.0
|
14.0
|
21.2
|
31.6
|
Wide
|
||
$166.6153 - $184.6153 | Request the lead time here |
25.0
|
13.0
|
20.0
|
12.0
|
34.0
|
47.6
|
Standard
|
||
$154.8614 - $171.5916 | Request the lead time here |
40.0
|
14.0
|
15.0
|
24.0
|
31.0
|
44.4
|
Wide
|
||
$132.8802 - $147.2356 | Request the lead time here |
40.0
|
16.0
|
20.0
|
15.0
|
27.0
|
43.0
|
Standard
|
||
$173.1029 - $191.8038 | Request the lead time here |
30.0
|
12.0
|
24.0
|
18.0
|
39.5
|
50.7
|
Wide
|
||
$122.958 - $136.2415 | Request the lead time here |
20.0
|
10.0
|
16.0
|
9.0
|
30.8
|
40.9
|
Standard
|
||
$159.2882 - $176.4966 | Request the lead time here |
30.0
|
9.0
|
19.0
|
14.0
|
30.1
|
40.5
|
Wide
|
||
$154.1745 - $170.8304 | Request the lead time here |
40.0
|
16.0
|
25.0
|
15.0
|
44.0
|
60.0
|
Standard
|
||
$118.9892 - $131.8439 | Request the lead time here |
15.0
|
8.0
|
13.0
|
7.0
|
21.8
|
31.2
|
Standard
|
||
$161.8462 - $179.331 | Request the lead time here |
10.0
|
4.0
|
5.5
|
3.0
|
11.0
|
16.0
|
Standard
|
||
$217.2182 - $240.6849 | Request the lead time here |
10.0
|
4.0
|
3.5
|
3.0
|
6.8
|
11.7
|
Standard
|
||
$198.824 - $220.3037 | Request the lead time here |
20.0
|
6.5
|
11.0
|
10.0
|
21.2
|
27.2
|
Wide
|
||
$182.1854 - $201.8675 | Request the lead time here |
20.0
|
6.5
|
6.5
|
10.0
|
15.1
|
21.1
|
Wide
|
||
$104.7165 - $116.0294 | Request the lead time here |
15.0
|
8.0
|
8.0
|
7.0
|
14.3
|
23.7
|
Standard
|
||
$161.8832 - $179.372 | Request the lead time here |
15.0
|
6.0
|
7.0
|
3.0
|
13.5
|
19.6
|
Standard
|
||
$162.6464 - $180.2177 | Request the lead time here |
15.0
|
6.0
|
|
3.0
|
10.0
|
16.0
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue