Menu Search

Mounting Blocks & Flanges

In production

Mounting Blocks & Flanges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Finish Material Thread Length Overall Height View
$13.0289 - $14.4365 Request the lead time here
M8 x 1.0;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
$14.5494 - $16.1212 Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
$12.2146 - $13.5342 Request the lead time here
M10 x 1.0;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
$15.3296 - $16.9858 Request the lead time here
M12 x 1.5;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
$11.6885 - $12.9513 Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
$15.754 - $17.456 Request the lead time here
M16;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
$9.2997 - $10.3044 Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
$10.9272 - $12.1078 Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
$25.3704 - $28.1113 Request the lead time here
M16 x 1.5
20.0 mm
No Finish
Steel
20.0 mm
$14.7007 - $16.2889 Request the lead time here
M10;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
$17.8407 - $19.7681 Request the lead time here
M12 x 1.5
16.0 mm
No Finish
Steel
16.0 mm
$18.39 - $20.3768 Request the lead time here
M12 x 1.5
16.0 mm
No Finish
Steel
16.0 mm
$14.7292 - $16.3204 Request the lead time here
M12;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
$19.8107 - $21.9508 Request the lead time here
M16 x 1.5;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
$11.3204 - $12.5433 Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
$23.1466 - $25.6471 Request the lead time here
M16 x 1.5
20.0 mm
No Finish
Steel
20.0 mm
$19.4333 - $21.5327 Request the lead time here
M20 x 1.5;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
$10.4101 - $11.5348 Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
Mounting Block - Overall Height: 26.0 mm | 1.024 in ; Overall Length: 35.0 mm | 1.378 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220856

Price Range
$14.4365 - $13.0289

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 16.0 mm | 0.63 in ; Overall Length: 15.0 mm | 0.591 in ; Finish - No Finish ; Material - Steel

1220864

Price Range
$16.1212 - $14.5494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    12.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 26.0 mm | 1.024 in ; Overall Length: 35.0 mm | 1.378 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220852

Price Range
$13.5342 - $12.2146

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 26.0 mm | 1.024 in ; Overall Length: 35.0 mm | 1.378 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220854

Price Range
$16.9858 - $15.3296

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 16.0 mm | 0.63 in ; Overall Length: 15.0 mm | 0.591 in ; Finish - No Finish ; Material - Steel

1220865

Price Range
$12.9513 - $11.6885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    8.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 34.0 mm | 1.339 in ; Overall Length: 47.0 mm | 1.85 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220857

Price Range
$17.456 - $15.754

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 12.0 mm | 0.472 in ; Overall Length: 13.0 mm | 0.512 in; Steel

1220861

Price Range
$10.3044 - $9.2997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    5.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 12.0 mm | 0.472 in ; Overall Length: 13.0 mm | 0.512 in ; Finish - No Finish ; Material - Steel

1220860

Price Range
$12.1078 - $10.9272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    4.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 20.0 mm | 0.787 in ; Overall Length: 20.0 mm | 0.787 in ; Finish - No Finish ; Material - Steel

1220868

Price Range
$28.1113 - $25.3704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    10.2 mm
  • Overall Height
    20.0 mm
  • Overall Length
    20.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 26.0 mm | 1.024 in ; Overall Length: 35.0 mm | 1.378 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220851

Price Range
$16.2889 - $14.7007

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 16.0 mm | 0.63 in ; Overall Length: 16.0 mm | 0.63 in ; Finish - No Finish ; Material - Steel

1220866

Price Range
$19.7681 - $17.8407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    5.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 16.0 mm | 0.63 in ; Overall Length: 16.0 mm | 0.63 in ; Finish - No Finish ; Material - Steel

1220867

Price Range
$20.3768 - $18.39

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    6.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 26.0 mm | 1.024 in ; Overall Length: 35.0 mm | 1.378 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220853

Price Range
$16.3204 - $14.7292

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 34.0 mm | 1.339 in ; Overall Length: 47.0 mm | 1.85 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220858

Price Range
$21.9508 - $19.8107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 12.0 mm | 0.472 in ; Overall Length: 13.0 mm | 0.512 in ; Finish - No Finish ; Material - Steel

1220862

Price Range
$12.5433 - $11.3204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    6.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 20.0 mm | 0.787 in ; Overall Length: 20.0 mm | 0.787 in ; Finish - No Finish ; Material - Steel

1220869

Price Range
$25.6471 - $23.1466

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    8.2 mm
  • Overall Height
    20.0 mm
  • Overall Length
    20.0 mm
  • Full Material
    Steel
Mounting Block - Overall Height: 34.0 mm | 1.339 in ; Overall Length: 47.0 mm | 1.85 in ; Finish - Powder Coated ; Material - Die Cast Zinc

1220859

Price Range
$21.5327 - $19.4333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 1.5;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block - Overall Height: 16.0 mm | 0.63 in ; Overall Length: 15.0 mm | 0.591 in ; Finish - No Finish ; Material - Steel

1220863

Price Range
$11.5348 - $10.4101

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    10.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel