Menu Search

Neodymium Magnets

In production

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
$9.3786 - $10.3919 Request the lead time here
2.5 kg
Bar
North & South
50.0 mm
$39.3293 - $43.5781 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
$6.8833 - $7.6269 Request the lead time here
1.0 kg
Rod
North & South
5.0 mm
$1.7103 - $1.8951 Request the lead time here
0.5 kg
Cylindrical
South
10.0 mm
$2.0109 - $2.2282 Request the lead time here
0.8 kg
Cylindrical
South
8.0 mm
$4.5092 - $4.9964 Request the lead time here
3.3 kg
Cylindrical
North & South
15.0 mm
$3.7404 - $4.1444 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
$20.7318 - $22.9715 Request the lead time here
4.4 kg
Rod
North & South
10.0 mm
$7.7437 - $8.5803 Request the lead time here
1.1 kg
Rod
North & South
5.0 mm
$1.9359 - $2.145 Request the lead time here
0.7 kg
Cylindrical
South
12.0 mm
$2.3681 - $2.624 Request the lead time here
0.8 kg
Cylindrical
North
15.0 mm
$2.7225 - $3.0166 Request the lead time here
2.2 kg
Cylindrical
North & South
10.0 mm
$1.8498 - $2.0497 Request the lead time here
1.3 kg
Cylindrical
North & South
12.0 mm
$6.7099 - $7.4348 Request the lead time here
3.6 kg
Cylindrical
North & South
20.0 mm
$31.5913 - $35.0042 Request the lead time here
15.5 kg
Cylindrical
North & South
25.0 mm
$37.5148 - $41.5676 Request the lead time here
23.2 kg
Cylindrical
South
23.0 mm
$18.0795 - $20.0327 Request the lead time here
6.0 kg
Cylindrical
South
25.0 mm
$2.9332 - $3.2501 Request the lead time here
1.7 kg
Cylindrical
North & South
10.0 mm
$5.7809 - $6.4055 Request the lead time here
1.5 kg
Cylindrical
North & South
15.0 mm
$4.0009 - $4.4331 Request the lead time here
2.1 kg
Cylindrical
South
10.0 mm
  • of 6
Cylindrical Magnet - Maximum Holding Force - 2.5 kg ; ; Thickness - 1.5 mm | 0.059 in ; Magnet Material - Neodymium

493197

Price Range
$10.3919 - $9.3786

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:31.0 mm | 1.22 in ; Magnet Material:Neodymium ; Maximum Holding Force - 22 kg ; Shape - Cylindrical

1337670

Price Range
$43.5781 - $39.3293

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:5.0 mm | 0.197 in ; Maximum Holding Force - 1.0 kg; Neodymium

1219373

Price Range
$7.6269 - $6.8833

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 0.5 kg; Neodymium

1219383

Price Range
$1.8951 - $1.7103

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219389

Price Range
$2.2282 - $2.0109

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:15.0 mm | 0.591 in ; Magnet Material:Neodymium ; Maximum Holding Force - 3.3 kg ; Shape - Cylindrical

1219352

Price Range
$4.9964 - $4.5092

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.3 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:31.0 mm | 1.22 in ; Magnet Material:Neodymium ; Maximum Holding Force - 22 kg ; Shape - Cylindrical

1337669

Price Range
$4.1444 - $3.7404

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 4.4 kg; Neodymium

1219366

Price Range
$22.9715 - $20.7318

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    4.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:5.0 mm | 0.197 in ; Maximum Holding Force - 1.05 kg; Neodymium

1219374

Price Range
$8.5803 - $7.7437

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.1 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:12.0 mm | 0.472 in ; Maximum Holding Force - 0.65 kg; Neodymium

1219385

Price Range
$2.145 - $1.9359

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:15.0 mm | 0.591 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219386

Price Range
$2.624 - $2.3681

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Magnet Material:Neodymium ; Maximum Holding Force - 2.2 kg ; Shape - Cylindrical

1219347

Price Range
$3.0166 - $2.7225

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:12.0 mm | 0.472 in ; Magnet Material:Neodymium ; Maximum Holding Force - 1.3 kg ; Shape - Cylindrical

1219349

Price Range
$2.0497 - $1.8498

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.0 mm
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.3 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:20.0 mm | 0.787 in ; Magnet Material:Neodymium ; Maximum Holding Force - 3.6 kg ; Shape - Cylindrical

1219358

Price Range
$7.4348 - $6.7099

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.6 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:25.0 mm | 0.984 in ; Magnet Material:Neodymium ; Maximum Holding Force - 15.5 kg ; Shape - Cylindrical

1219363

Price Range
$35.0042 - $31.5913

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    15.5 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:23.0 mm | 0.906 in ; Magnet Material:Neodymium ; Maximum Holding Force - 23.2 kg ; Shape - Cylindrical

1219424

Price Range
$41.5676 - $37.5148

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.0 mm
  • Overall Size
    23.0 mm
  • Shape
    Cylindrical
  • Pull Force
    23.2 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:25.0 mm | 0.984 in ; Magnet Material:Neodymium ; Maximum Holding Force - 6.0 kg ; Shape - Cylindrical

1219426

Price Range
$20.0327 - $18.0795

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Maximum Holding Force - 3.80 lbs ; Overall Diameter - 10.0 mm | 0.394 in ; ; Magnet Material - Neodymium

493188

Price Range
$3.2501 - $2.9332

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
Cylindrical Magnet - Maximum Holding Force - 1.5 kg ; Overall Diameter - 15.0 mm | 0.591 in ; Thickness - 1.0 mm | 0.039 in ; Magnet Material - Neodymium

496737

Price Range
$6.4055 - $5.7809

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Magnet Material:Neodymium ; Maximum Holding Force - 2.1 kg ; Shape - Cylindrical

1219414

Price Range
$4.4331 - $4.0009

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.1 kg
  • Coating
    NiCuNi Plated