Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $1.4568 - $1.6142 | Request the lead time here |
0.6 kg
0.6 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $6.3191 - $7.0017 | Request the lead time here |
3.4 kg
3.4 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $9.5847 - $10.6202 | Request the lead time here |
8.5 kg
8.5 kg
|
Rectangular
|
North & South
|
15.0 mm
15.0 mm
|
||
| $74.5549 - $82.6094 | Request the lead time here |
42.8 kg
42.8 kg
|
Rectangular
|
North & South
|
12.0 mm
12.0 mm
|
||
| $6.6081 - $7.322 | Request the lead time here |
2.4 kg
2.4 kg
|
Square
|
South
|
10.0 mm
10.0 mm
|
||
| $5.0668 - $5.6142 | Request the lead time here |
4.1 kg
4.1 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $22.8117 - $25.2762 | Request the lead time here |
4.9 kg
4.9 kg
|
Rectangular
|
North & South
|
25.0 mm
25.0 mm
|
||
| $0.7284 - $0.8071 | Request the lead time here |
0.7 kg
0.7 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $1.7252 - $1.9116 | Request the lead time here |
1.6 kg
1.6 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $0.7698 - $0.8529 | Request the lead time here |
0.7 kg
0.7 kg
|
Rectangular
|
North & South
|
3.0 mm
3.0 mm
|
||
| $5.5757 - $6.178 | Request the lead time here |
5.1 kg
5.1 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $6.6081 - $7.322 | Request the lead time here |
2.4 kg
2.4 kg
|
Square
|
North
|
10.0 mm
10.0 mm
|
||
| $3.6038 - $3.9932 | Request the lead time here |
3.6 kg
3.6 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $2.1714 - $2.406 | Request the lead time here |
1.2 kg
1.2 kg
|
Rectangular
|
North & South
|
6.0 mm
6.0 mm
|
||
| $7.5761 - $8.3946 | Request the lead time here |
5.5 kg
5.5 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $34.3146 - $38.0217 | Request the lead time here |
19.9 kg
19.9 kg
|
Rectangular
|
North & South
|
20.0 mm
20.0 mm
|
||
| $39.1059 - $43.3306 | Request the lead time here |
12.9 kg
12.9 kg
|
Rectangular
|
North & South
|
20.0 mm
20.0 mm
|
||
| $1.3687 - $1.5165 | Request the lead time here |
1.0 kg
1.0 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $24.3452 - $26.9753 | Request the lead time here |
13.0 kg
13.0 kg
|
Rectangular
|
North & South
|
8.0 mm
8.0 mm
|
||
| $61.3425 - $67.9696 | Request the lead time here |
24.8 kg
24.8 kg
|
Rectangular
|
North & South
|
25.0 mm
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue