Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $17.5529 - $19.4492 | Request the lead time here |
6.0 kg
6.0 kg
|
Cylindrical
|
South
|
25.0 mm
25.0 mm
|
||
| $2.8478 - $3.1555 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| $5.6125 - $6.2189 | Request the lead time here |
1.5 kg
1.5 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| $20.8806 - $23.1364 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $7.4761 - $8.2837 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $1.9552 - $2.1665 | Request the lead time here |
0.5 kg
0.5 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $13.4187 - $14.8683 | Request the lead time here |
8.5 kg
8.5 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $39.2361 - $43.4748 | Request the lead time here |
23.2 kg
23.2 kg
|
Cylindrical
|
North
|
23.0 mm
23.0 mm
|
||
| $28.6978 - $31.7981 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| $1.7252 - $1.9116 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| $7.7635 - $8.6021 | Request the lead time here |
2.2 kg
2.2 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
| $23.7482 - $26.3137 | Request the lead time here |
9.4 kg
9.4 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $31.9797 - $35.4345 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| $6.3867 - $7.0767 | Request the lead time here |
2.2 kg
2.2 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $54.8769 - $60.8055 | Request the lead time here |
105.0 kg
105.0 kg
|
Cylindrical
|
North
|
66.0 mm
66.0 mm
|
||
| $53.4268 - $59.1987 | Request the lead time here |
105.0 kg
105.0 kg
|
Cylindrical
|
North
|
66.0 mm
66.0 mm
|
||
| $5.5592 - $6.1598 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $11.1414 - $12.345 | Request the lead time here |
6.4 kg
6.4 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $2.607 - $2.8886 | Request the lead time here |
1.1 kg
1.1 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $23.0628 - $25.5544 | Request the lead time here |
9.4 kg
9.4 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue