Menu Search

Neodymium Magnets

In production

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
$8.3535 - $9.2559 Request the lead time here
3.8 kg
Rod
North & South
10.0 mm
$0.8434 - $0.9345 Request the lead time here
0.6 kg
Rod
North & South
4.0 mm
$3.8409 - $4.2559 Request the lead time here
3.4 kg
Cylindrical
North & South
18.0 mm
$11.5017 - $12.7442 Request the lead time here
2.8 kg
Rod
North & South
8.0 mm
$1.8585 - $2.0592 Request the lead time here
1.0 kg
Cylindrical
North
10.0 mm
$3.6314 - $4.0237 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
$38.1838 - $42.3089 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
$7.5181 - $8.3304 Request the lead time here
1.1 kg
Rod
North & South
5.0 mm
$1.6605 - $1.8399 Request the lead time here
0.5 kg
Cylindrical
South
10.0 mm
$1.9523 - $2.1633 Request the lead time here
0.8 kg
Cylindrical
South
8.0 mm
$4.5622 - $5.0552 Request the lead time here
3.1 kg
Cylindrical
North & South
14.0 mm
$3.163 - $3.5046 Request the lead time here
1.4 kg
Rod
North & South
6.0 mm
$1.1118 - $1.2319 Request the lead time here
0.3 kg
Cylindrical
North
6.0 mm
$1.9745 - $2.1878 Request the lead time here
0.8 kg
Cylindrical
North
8.0 mm
$2.0862 - $2.3116 Request the lead time here
0.8 kg
Cylindrical
North & South
15.0 mm
$9.1055 - $10.0892 Request the lead time here
2.5 kg
Bar
North & South
50.0 mm
$20.128 - $22.3024 Request the lead time here
4.4 kg
Rod
North & South
10.0 mm
$6.6828 - $7.4047 Request the lead time here
1.0 kg
Rod
North & South
5.0 mm
$1.8795 - $2.0825 Request the lead time here
0.7 kg
Cylindrical
South
12.0 mm
$2.2991 - $2.5476 Request the lead time here
0.8 kg
Cylindrical
North
15.0 mm
  • of 6
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 3.75 kg; Neodymium

1219365

Price Range
$9.2559 - $8.3535

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    3.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:4.0 mm | 0.157 in ; Maximum Holding Force - 0.6 kg; Neodymium

1219371

Price Range
$0.9345 - $0.8434

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    4.0 mm
  • Shape
    Rod
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:18.0 mm | 0.709 in ; Magnet Material:Neodymium ; Maximum Holding Force - 3.4 kg ; Shape - Cylindrical

1219353

Price Range
$4.2559 - $3.8409

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    3.0 mm
  • Overall Size
    18.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.4 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 2.8 kg; Neodymium

1219377

Price Range
$12.7442 - $11.5017

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Rod
  • Pull Force
    2.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 1.0 kg; Neodymium

1219390

Price Range
$2.0592 - $1.8585

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:31.0 mm | 1.22 in ; Magnet Material:Neodymium ; Maximum Holding Force - 22 kg ; Shape - Cylindrical

1337669

Price Range
$4.0237 - $3.6314

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:31.0 mm | 1.22 in ; Magnet Material:Neodymium ; Maximum Holding Force - 22 kg ; Shape - Cylindrical

1337670

Price Range
$42.3089 - $38.1838

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:5.0 mm | 0.197 in ; Maximum Holding Force - 1.05 kg; Neodymium

1219374

Price Range
$8.3304 - $7.5181

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.1 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 0.5 kg; Neodymium

1219383

Price Range
$1.8399 - $1.6605

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219389

Price Range
$2.1633 - $1.9523

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:14.0 mm | 0.551 in ; Magnet Material:Neodymium ; Maximum Holding Force - 3.1 kg ; Shape - Cylindrical

1219350

Price Range
$5.0552 - $4.5622

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    14.0 mm
  • Shape
    Cylindrical
  • Pull Force
    3.1 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Overall Diameter:6.0 mm | 0.236 in ; Maximum Holding Force - 1.4 kg; Neodymium

1219375

Price Range
$3.5046 - $3.163

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Rod
  • Pull Force
    1.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:6.0 mm | 0.236 in ; Maximum Holding Force - 0.3 kg; Neodymium

1219378

Price Range
$1.2319 - $1.1118

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    6.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:8.0 mm | 0.315 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219388

Price Range
$2.1878 - $1.9745

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    8.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:15.0 mm | 0.591 in ; Magnet Material:Neodymium ; Maximum Holding Force - 0.8 kg ; Shape - Cylindrical

1219351

Price Range
$2.3116 - $2.0862

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet - Maximum Holding Force - 2.5 kg ; ; Thickness - 1.5 mm | 0.059 in ; Magnet Material - Neodymium

493197

Price Range
$10.0892 - $9.1055

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:10.0 mm | 0.394 in ; Maximum Holding Force - 4.4 kg; Neodymium

1219366

Price Range
$22.3024 - $20.128

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Rod
  • Pull Force
    4.4 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:5.0 mm | 0.197 in ; Maximum Holding Force - 1.0 kg; Neodymium

1219373

Price Range
$7.4047 - $6.6828

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    5.0 mm
  • Shape
    Rod
  • Pull Force
    1.0 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:12.0 mm | 0.472 in ; Maximum Holding Force - 0.65 kg; Neodymium

1219385

Price Range
$2.0825 - $1.8795

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet - Overall Diameter:15.0 mm | 0.591 in ; Maximum Holding Force - 0.8 kg; Neodymium

1219386

Price Range
$2.5476 - $2.2991

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.8 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium