Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $2.6432 - $2.9288 | Request the lead time here |
2.2 kg
2.2 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| $6.5145 - $7.2183 | Request the lead time here |
3.6 kg
3.6 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $2.7765 - $3.0765 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $29.3293 - $32.4979 | Request the lead time here |
16.0 kg
16.0 kg
|
Rod
|
North & South
|
20.0 mm
20.0 mm
|
||
| $1.0734 - $1.1894 | Request the lead time here |
0.4 kg
0.4 kg
|
Cylindrical
|
North
|
8.0 mm
8.0 mm
|
||
| $1.9161 - $2.123 | Request the lead time here |
0.7 kg
0.7 kg
|
Cylindrical
|
North
|
12.0 mm
12.0 mm
|
||
| $2.0661 - $2.2894 | Request the lead time here |
1.6 kg
1.6 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| $25.547 - $28.307 | Request the lead time here |
4.8 kg
4.8 kg
|
Rod
|
North & South
|
10.0 mm
10.0 mm
|
||
| $10.5432 - $11.6822 | Request the lead time here |
2.7 kg
2.7 kg
|
Rod
|
North & South
|
8.0 mm
8.0 mm
|
||
| $2.2554 - $2.499 | Request the lead time here |
0.8 kg
0.8 kg
|
Cylindrical
|
South
|
15.0 mm
15.0 mm
|
||
| $1.796 - $1.99 | Request the lead time here |
1.3 kg
1.3 kg
|
Cylindrical
|
North & South
|
12.0 mm
12.0 mm
|
||
| $4.3779 - $4.8508 | Request the lead time here |
3.3 kg
3.3 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| $34.7398 - $38.4928 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $2.1289 - $2.3589 | Request the lead time here |
0.4 kg
0.4 kg
|
Rod
|
North & South
|
3.0 mm
3.0 mm
|
||
| $2.5878 - $2.8675 | Request the lead time here |
1.0 kg
1.0 kg
|
Rod
|
North & South
|
5.0 mm
5.0 mm
|
||
| $1.0734 - $1.1894 | Request the lead time here |
0.4 kg
0.4 kg
|
Cylindrical
|
South
|
8.0 mm
8.0 mm
|
||
| $1.8585 - $2.0592 | Request the lead time here |
1.0 kg
1.0 kg
|
Cylindrical
|
South
|
10.0 mm
10.0 mm
|
||
| $2.7795 - $3.0799 | Request the lead time here |
2.7 kg
2.7 kg
|
Cylindrical
|
North & South
|
10.0 mm
10.0 mm
|
||
| $2.3004 - $2.5488 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
12.0 mm
12.0 mm
|
||
| $23.0034 - $25.4885 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue