Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $1.7252 - $1.9116 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| $2.607 - $2.8886 | Request the lead time here |
1.1 kg
1.1 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $3.8844 - $4.304 | Request the lead time here |
2.1 kg
2.1 kg
|
Cylindrical
|
North
|
10.0 mm
10.0 mm
|
||
| $13.295 - $14.7313 | Request the lead time here |
4.7 kg
4.7 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $108.3372 - $120.0412 | Request the lead time here |
192.0 kg
192.0 kg
|
Cylindrical
|
North
|
88.0 mm
88.0 mm
|
||
| $54.8769 - $60.8055 | Request the lead time here |
105.0 kg
105.0 kg
|
Cylindrical
|
North
|
66.0 mm
66.0 mm
|
||
| $31.9797 - $35.4345 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| $0.7284 - $0.8071 | Request the lead time here |
0.7 kg
0.7 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $34.3146 - $38.0217 | Request the lead time here |
19.9 kg
19.9 kg
|
Rectangular
|
North & South
|
20.0 mm
20.0 mm
|
||
| $3.6038 - $3.9932 | Request the lead time here |
3.6 kg
3.6 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $1.7252 - $1.9116 | Request the lead time here |
1.6 kg
1.6 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $7.5761 - $8.3946 | Request the lead time here |
5.5 kg
5.5 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $5.5757 - $6.178 | Request the lead time here |
5.1 kg
5.1 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
| $6.6081 - $7.322 | Request the lead time here |
2.4 kg
2.4 kg
|
Square
|
South
|
10.0 mm
10.0 mm
|
||
| $5.0668 - $5.6142 | Request the lead time here |
4.1 kg
4.1 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $22.8117 - $25.2762 | Request the lead time here |
4.9 kg
4.9 kg
|
Rectangular
|
North & South
|
25.0 mm
25.0 mm
|
||
| $39.1059 - $43.3306 | Request the lead time here |
12.9 kg
12.9 kg
|
Rectangular
|
North & South
|
20.0 mm
20.0 mm
|
||
| $0.7698 - $0.8529 | Request the lead time here |
0.7 kg
0.7 kg
|
Rectangular
|
North & South
|
3.0 mm
3.0 mm
|
||
| $1.4568 - $1.6142 | Request the lead time here |
0.6 kg
0.6 kg
|
Rectangular
|
North & South
|
5.0 mm
5.0 mm
|
||
| $6.3191 - $7.0017 | Request the lead time here |
3.4 kg
3.4 kg
|
Rectangular
|
North & South
|
10.0 mm
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue