Menu Search

Neodymium Magnets

In production

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
$108.3372 - $120.0412 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
$109.9094 - $121.7833 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
$13.2886 - $14.7242 Request the lead time here
4.7 kg
Cylindrical
North
20.0 mm
$1.4568 - $1.6142 Request the lead time here
0.6 kg
Rectangular
North & South
5.0 mm
$34.3146 - $38.0217 Request the lead time here
19.9 kg
Rectangular
North & South
20.0 mm
$5.0668 - $5.6142 Request the lead time here
4.1 kg
Rectangular
North & South
5.0 mm
$61.3425 - $67.9696 Request the lead time here
24.8 kg
Rectangular
North & South
25.0 mm
  • of 6
Cylindrical Magnet - Overall Diameter:88.0 mm | 3.465 in ; Magnet Material:Neodymium ; Maximum Holding Force - 192 kg ; Shape - Cylindrical

1337662

Price Range
$120.0412 - $108.3372

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:88.0 mm | 3.465 in ; Magnet Material:Neodymium ; Maximum Holding Force - 192 kg ; Shape - Cylindrical

1337666

Price Range
$121.7833 - $109.9094

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet - Overall Diameter:20.0 mm | 0.787 in ; Magnet Material:Neodymium ; Maximum Holding Force - 4.7 kg ; Shape - Cylindrical

1219419

Price Range
$14.7242 - $13.2886

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    4.7 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 1.0 mm | 0.039 in ; Overall Length : 15.0 mm | 0.591 in ; Pull Force:0.6 kg

1219397

Price Range
$1.6142 - $1.4568

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    0.6 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 10.0 mm | 0.394 in ; Overall Length : 40.0 mm | 1.575 in ; Pull Force:19.9 kg

1219404

Price Range
$38.0217 - $34.3146

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Rectangular
  • Pull Force
    19.9 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 5.0 mm | 0.197 in ; Overall Length : 25.0 mm | 0.984 in ; Pull Force:4.1 kg

1219401

Price Range
$5.6142 - $5.0668

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.1 kg
  • Coating
    NiCuNi Plated
Bar Magnet - Shape:Rectangular ; Overall Height : 10.0 mm | 0.394 in ; Overall Length : 50.0 mm | 1.969 in ; Pull Force:24.8 kg

1219408

Price Range
$67.9696 - $61.3425

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    25.0 mm
  • Shape
    Rectangular
  • Pull Force
    24.8 kg
  • Coating
    NiCuNi Plated