Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0492 - $0.0545 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.0722 - $0.0799 | Request the lead time here |
0.5 in
12.7 mm
|
|
||
| $0.908 - $1.0061 | Request the lead time here |
1 in
25.4 mm
|
|
||
| $0.0763 - $0.0845 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.2567 - $0.4729 | 1750 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1267 - $0.2336 | 29 In stock |
0.874 in
22.2 mm
|
|
||
| $0.272 - $1.0393 | 15 In stock |
1 in
25.4 mm
|
|
||
| $0.0983 - $0.1811 | 18 In stock |
0.748 in
19.0 mm
|
|
||
| $0.1315 - $0.2424 | 17331 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1684 - $0.3102 | Request the lead time here |
0.811 in
20.6 mm
|
|
||
| $0.1284 - $0.2365 | 4327 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2801 - $0.516 | 1520 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1404 - $0.2588 | 7550 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2238 - $0.4122 | 116 In stock |
0.874 in
22.2 mm
|
|
||
| $0.3745 - $0.69 | 1233 In stock |
1 in
25.4 mm
|
|
||
| $0.6975 - $1.2849 | 559 In stock |
0.874 in
22.2 mm
|
|
||
| $0.061 - $0.1125 | 40 In stock |
0.874 in
22.2 mm
|
|
||
| $0.5077 - $0.9353 | 1017 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1634 - $0.301 | 16 In stock |
0.874 in
22.2 mm
|
|
||
| $0.2875 - $1.0988 | 1346 In stock |
1 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue