Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1139 - $0.1262 | 14 In stock |
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.1534 - $0.17 | Request the lead time here |
|
0.187 in
4.7 mm
|
0.343 in
8.7 mm
|
||
| $0.115 - $0.1275 | Request the lead time here |
|
0.156 in
4 mm
|
0.312 in
7.9 mm
|
||
| $0.2235 - $0.2477 | Request the lead time here |
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
||
| $0.1512 - $0.1675 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.1424 - $0.1578 | Request the lead time here |
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
||
| $0.2246 - $0.2489 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1391 - $0.1541 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.219 in
5.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2301 - $0.2549 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.1117 - $0.1238 | 127 In stock |
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.1161 - $0.1287 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.1512 - $0.1675 | Request the lead time here |
|
0.093 in
2.4 mm
|
0.343 in
8.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
||
| $0.1545 - $0.1711 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0942 - $0.1044 | 30 In stock |
|
0.093 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1183 - $0.1311 | Request the lead time here |
|
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| $0.1534 - $0.17 | Request the lead time here |
|
0.291 in
7.4 mm
|
0.343 in
8.7 mm
|
||
| $0.1161 - $0.1287 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue