Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1139 - $0.1262 | 14 In stock |
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.1534 - $0.17 | Request the lead time here |
|
0.187 in
4.7 mm
|
0.343 in
8.7 mm
|
||
| $0.115 - $0.1275 | Request the lead time here |
|
0.156 in
4 mm
|
0.312 in
7.9 mm
|
||
| $0.2235 - $0.2477 | Request the lead time here |
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
||
| $0.1512 - $0.1675 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.1424 - $0.1578 | Request the lead time here |
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
||
| $0.2246 - $0.2489 | Request the lead time here |
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1391 - $0.1541 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.219 in
5.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2301 - $0.2549 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.1117 - $0.1238 | 127 In stock |
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.1161 - $0.1287 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.1512 - $0.1675 | Request the lead time here |
|
0.093 in
2.4 mm
|
0.343 in
8.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
||
| $0.1545 - $0.1711 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.343 in
8.7 mm
|
||
| $0.0942 - $0.1044 | 30 In stock |
|
0.093 in
2.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1183 - $0.1311 | Request the lead time here |
|
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| $0.1534 - $0.17 | Request the lead time here |
|
0.291 in
7.4 mm
|
0.343 in
8.7 mm
|
||
| $0.1161 - $0.1287 | Request the lead time here |
|
0.250 in
6.4 mm
|
0.312 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue