Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
One-touch fasteners with ball locking are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.
It is made up of three parts: a body, a spring, and a ball bearing. The spring holds the ball bearing in place, and when pressed, it disengages from the body, releasing the fastener. The ball bearing secures the fastener when it is pushed back into the body.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 180C and can be utilised for applications such as drive belts or machine coverings.
Material: Stainless Steel, Steel Series Code: SR33915, SR33918, SR33917, SR33914, SR33916, SR33912, SR33910
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Button Type | d2 | Material | h1 | d3 | d1 -0.05|-0.10 | m | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $194.6476 - $215.676 | Request the lead time here |
T-Handle
|
14.0
|
Stainless Steel
|
|
25.0
|
6.0
|
|
||
| $258.3248 - $286.2324 | Request the lead time here |
T-Handle
|
14.0
|
Stainless Steel
|
|
25.0
|
6.0
|
|
||
| $268.9376 - $297.9918 | Request the lead time here |
T-Handle
|
18.0
|
Stainless Steel
|
|
34.0
|
10.0
|
|
||
| $205.2604 - $227.4354 | Request the lead time here |
T-Handle
|
18.0
|
Stainless Steel
|
|
34.0
|
10.0
|
|
||
| $159.2714 - $176.478 | Request the lead time here |
Push Button
|
16.0
|
Stainless Steel
|
|
35.0
|
10.0
|
|
||
| $268.9376 - $297.9918 | Request the lead time here |
T-Handle
|
18.0
|
Stainless Steel
|
|
34.0
|
10.0
|
|
||
| $205.2604 - $227.4354 | Request the lead time here |
T-Handle
|
18.0
|
Stainless Steel
|
|
34.0
|
10.0
|
|
||
| $145.121 - $160.7989 | Request the lead time here |
Push Button
|
12.0
|
Stainless Steel
|
|
25.0
|
6.0
|
|
||
| $169.8842 - $188.2373 | Request the lead time here |
T-Handle
|
18.0
|
Steel
|
|
34.0
|
10.0
|
|
||
| $106.2071 - $117.681 | Request the lead time here |
Push Button
|
12.0
|
Steel
|
|
12.0
|
6.0
|
|
||
| $169.8842 - $188.2373 | Request the lead time here |
T-Handle
|
18.0
|
Steel
|
|
34.0
|
10.0
|
|
||
| $113.2823 - $125.5207 | Request the lead time here |
Push Button
|
16.0
|
Steel
|
|
16.0
|
10.0
|
|
||
| $205.2604 - $227.4354 | Request the lead time here |
Push Button
|
16.0
|
Stainless Steel
|
|
32.0
|
10.0
|
|
||
| $141.5833 - $156.8791 | Request the lead time here |
Recessed Button
|
16.0
|
Steel
|
|
35.0
|
10.0
|
|
||
| $159.2714 - $176.478 | Request the lead time here |
T-Handle
|
14.0
|
Steel
|
|
25.0
|
6.0
|
|
||
| $138.0456 - $152.9592 | Request the lead time here |
Recessed Button
|
12.0
|
Steel
|
|
25.0
|
6.0
|
|
||
| $201.7228 - $223.5156 | Request the lead time here |
Push Button
|
12.0
|
Stainless Steel
|
|
23.0
|
6.0