Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
One-touch fasteners with cam locking are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.
It consists of a body, a spring, and a cam. The spring holds the cam in place, and when the lever is pulled 45º off position, it pivots around a swivel point to securely engage or disengage the lock. The cam disengages when the fastener is pulled again, allowing the object to be easily removed.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 130C and can be utilised for applications such as drive belts or machine coverings.
Material: Stainless Steel Series Code: SR33945, SR33943, SR33944, SR33942, SR33940
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d1 -0.04|-0.08 | d2 tol. H9 | d3 | Type | For single panel thickness | m1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $191.11 - $211.7562 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
Low Height
|
12-20
|
|
||
| $176.9596 - $196.0771 | Request the lead time here |
|
5.0
|
14.0
|
25.0
|
T-Handle Grip
|
6-10
|
|
||
| $194.6476 - $215.676 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
Low Height - Hex Key
|
6-14
|
|
||
| $184.0347 - $203.9166 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
12-20
|
|
||
| $230.0238 - $254.8741 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
6-14
|
|
||
| $184.0347 - $203.9166 | Request the lead time here |
|
5.0
|
14.0
|
25.0
|
Low Height - Hex Key
|
6-10
|
|
||
| $215.8733 - $239.1948 | Request the lead time here |
|
5.0
|
14.0
|
25.0
|
T-Handle Grip
|
6-10
|
|
||
| $184.0347 - $203.9166 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
6-14
|
|
||
| $141.5833 - $156.8791 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
6-14
|
|
||
| $194.6476 - $215.676 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
Low Height - Hex Key
|
12-20
|
|
||
| $184.0347 - $203.9166 | Request the lead time here |
|
5.0
|
14.0
|
25.0
|
T-Handle Grip
|
6-10
|
|
||
| $141.5833 - $156.8791 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
12-20
|
|
||
| $191.11 - $211.7562 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
Low Height
|
6-14
|
|
||
| $138.0456 - $152.9592 | Request the lead time here |
|
5.0
|
14.0
|
25.0
|
T-Handle Grip
|
6-10
|
|
||
| $230.0238 - $254.8741 | Request the lead time here |
|
8.0
|
18.0
|
34.0
|
T-Handle Grip
|
12-20