Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
One-touch fasteners with cam locking retractable are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.
It has a one-touch cam lever that fully retracts the clamping shank when the workpiece is released, allowing the clamp to be engaged or disengaged safely. To do this while the lever is off, turn it to the on position. When you hear a click, it will be fully clamped. To release, turn the handle back to the off position.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 130C and can be utilised for applications such as drive belts or machine coverings.
Material: Steel Series Code: SR33947, SR33946
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | d2 | h2 | d1 -0.04|-0.08 | h1 | d6 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $187.5724 - $207.8364 | Request the lead time here |
|
14.0
|
20.0
|
5.0
|
|
M2 x 0.4
|
5.5
|
||
| $194.6476 - $215.676 | Request the lead time here |
|
18.0
|
26.5
|
8.0
|
|
M3 x 0.5
|
5.5
|
||
| $155.7338 - $172.5582 | Request the lead time here |
|
18.0
|
36.5
|
8.0
|
|
M3 x 0.5
|
5.5
|
||
| $148.6586 - $164.7186 | Request the lead time here |
|
14.0
|
20.0
|
5.0
|
|
M2 x 0.4
|
5.5