Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Inside Diameter | Hole Diameter | Type | View | |
|---|---|---|---|---|---|---|---|
| $0.2152 - $0.2267 | Request the lead time here |
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
|
||
| $0.1812 - $0.1907 | Request the lead time here |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
|
||
| $0.6017 - $0.6667 | Request the lead time here |
|
0.945 in
24.0 mm
|
|
|
||
| $0.1193 - $0.1322 | 10 In stock |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.1957 - $0.3605 | Request the lead time here |
0.063 in
1.6 mm
|
0.866 in
22.0 mm
|
1.004 in
25.5 mm
|
|
||
| $0.066 - $0.073 | 1010 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.7005 - $0.7762 | 1013 In stock |
0.063 in
1.6 mm
|
0.732 in
18.6 mm
|
0.976 in
24.8 mm
|
|
||
| $0.3545 - $0.3927 | 16 In stock |
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
0.429 in
10.9 mm
|
|
||
| $0.1461 - $0.1619 | 256 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.1248 - $0.1383 | 518 In stock |
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.3288 - $0.3644 | 207 In stock |
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.0766 - $0.0849 | Request the lead time here |
0.039 in
1.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.1292 - $0.1431 | 630 In stock |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| $0.2104 - $0.233 | 23 In stock |
0.157 in
4.0 mm
|
0.433 in
11.0 mm
|
0.591 in
15.0 mm
|
|
||
| $0.3519 - $0.39 | 12 In stock |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
|
||
| $0.6086 - $0.6744 | 15 In stock |
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
1.063 in
27.0 mm
|
|
||
| $0.0649 - $0.0721 | 1120 In stock |
0.059 in
1.5 mm
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.1176 - $0.1304 | 509 In stock |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.0766 - $0.0849 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
|
||
| $0.1516 - $0.1678 | Request the lead time here |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue