Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Panel Thickness Inside Diameter Hole Diameter Type View
$0.0762 - $0.2912 5050 In stock
4.0 mm
9.6 mm
13.5 mm
Hole Grommet
$0.0769 - $0.1416 Request the lead time here
3.0 mm
8.0 mm
12.5 mm
Hole Grommet
$0.0783 - $0.1444 10050 In stock
1.6 mm
7.2 mm
10.3 mm
Hole Grommet
$0.0624 - $0.1149 8948 In stock
1.6 mm
6.4 mm
9.5 mm
Hole Grommet
$0.1081 - $0.1993 Request the lead time here
1.5 mm
4.8 mm
7.0 mm
Hole Grommet
$0.4776 - $0.8799 1009 In stock
3.0 mm
32.0 mm
38.0 mm
Hole Grommet
$0.1512 - $0.2787 14548 In stock
1.6 mm
11.0 mm
12.5 mm
Hole Grommet
$0.1016 - $0.1872 45 In stock
1.6 mm
16.0 mm
20.0 mm
Hole Grommet
11178 $0.0742 - $0.1367 Request the lead time here
2.4 mm
6.4 mm
9.5 mm
Hole Grommet
$0.1299 - $0.1367 45 In stock
4.8 mm
11.1 mm
19.0 mm
Hole Grommet
$0.1209 - $0.2227 Request the lead time here
1.2 mm
16.0 mm
20.5 mm
Hole Grommet
$0.1374 - $0.2532 10007 In stock
3.2 mm
4.0 mm
9.6 mm
Hole Grommet
$0.4075 - $0.7507 Request the lead time here
1.6 mm
12.0 mm
19.0 mm
Hole Grommet
$0.0524 - $0.0965 50 In stock
1.6 mm
4.0 mm
6.4 mm
Hole Grommet
$0.2447 - $0.4508 34 In stock
1.6 mm
22.0 mm
25.5 mm
Hole Grommet
$0.0882 - $0.1626 Request the lead time here
1.6 mm
12.5 mm
17.5 mm
Hole Grommet
$0.0728 - $0.1342 Request the lead time here
1.6 mm
8.0 mm
11.0 mm
Hole Grommet
$0.1209 - $0.2227 Request the lead time here
1.6 mm
16.0 mm
19.0 mm
Hole Grommet
$0.0644 - $0.1186 Request the lead time here
1.6 mm
14.2 mm
17.5 mm
Hole Grommet
$0.1392 - $0.2564 Request the lead time here
0.8 mm
4.8 mm
8.0 mm
Hole Grommet
  • of 3
Open Grommet - Compatible Hole Diameter 13.5 mm | 0.531 in ; Inside Diameter 9.6 mm | 0.378 in ; Overall Diameter 23.0 mm | 0.906 in ; Panel Thickness 4.0 mm | 0.157 in

40042

Price Range
$0.2912 - $0.0762

Stock Levels
5050 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    4.0 mm
Open Grommet - Compatible Hole Diameter 12.5 mm | 0.492 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 16.0 mm | 0.63 in ; Panel Thickness 3.0 mm | 0.118 in

10770

Price Range
$0.1416 - $0.0769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    3.0 mm
Open Grommet - Compatible Hole Diameter 10.3 mm | 0.406 in ; Inside Diameter 7.2 mm | 0.283 in ; Overall Diameter 15.9 mm | 0.626 in ; Panel Thickness 1.6 mm | 0.063 in

40045

Price Range
$0.1444 - $0.0783

Stock Levels
10050 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 6.4 mm | 0.252 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

10885

Price Range
$0.1149 - $0.0624

Stock Levels
8948 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 7.0 mm | 0.276 in ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 11.1 mm | 0.437 in ; Panel Thickness 1.5 mm | 0.059 in

498069

Price Range
$0.1993 - $0.1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Material
    EPDM
  • Type
    Hole Grommet
  • Panel Thickness
    1.5 mm
Open Grommet - Compatible Hole Diameter 38.0 mm | 1.496 in ; Inside Diameter 32.0 mm | 1.26 in ; Overall Diameter 46.0 mm | 1.811 in ; Panel Thickness 3.0 mm | 0.118 in

10261

Price Range
$0.8799 - $0.4776

Stock Levels
1009 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    3.0 mm
Open Grommet - Compatible Hole Diameter 12.5 mm | 0.492 in ; Inside Diameter 11.0 mm | 0.433 in ; Overall Diameter 19.0 mm | 0.748 in ; Panel Thickness 1.6 mm | 0.063 in

10881

Price Range
$0.2787 - $0.1512

Stock Levels
14548 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 20.0 mm | 0.787 in ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 24.0 mm | 0.945 in ; Panel Thickness 1.6 mm | 0.063 in

30007

Price Range
$0.1872 - $0.1016

Stock Levels
45 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 9.5 mm | 0.374 in ; Inside Diameter 6.4 mm | 0.252 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 2.4 mm | 0.094 in

11178

Price Range
$0.1367 - $0.0742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    2.4 mm
Open Grommet - Compatible Hole Diameter 19.0 mm | 0.748 in ; Inside Diameter 11.1 mm | 0.437 in ; Overall Diameter 25.4 mm | 1 in ; Panel Thickness 4.8 mm | 0.189 in

40047

Price Range
$0.1367 - $0.1299

Stock Levels
45 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    4.8 mm
Open Grommet - Compatible Hole Diameter 20.5 mm | 0.807 in ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 27.0 mm | 1.063 in ; Panel Thickness 1.2 mm | 0.047 in

11025

Price Range
$0.2227 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.2 mm
Open Grommet - Compatible Hole Diameter 9.6 mm | 0.378 in ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 15.9 mm | 0.626 in ; Panel Thickness 3.2 mm | 0.126 in

15523

Price Range
$0.2532 - $0.1374

Stock Levels
10007 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    3.2 mm
Open Grommet - Compatible Hole Diameter 19.0 mm | 0.748 in ; Inside Diameter 12.0 mm | 0.472 in ; Overall Diameter 25.4 mm | 1 in ; Panel Thickness 1.6 mm | 0.063 in

15500

Price Range
$0.7507 - $0.4075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 6.4 mm | 0.252 in ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 9.5 mm | 0.374 in ; Panel Thickness 1.6 mm | 0.063 in

11333

Price Range
$0.0965 - $0.0524

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 25.5 mm | 1.004 in ; Inside Diameter 22.0 mm | 0.866 in ; Overall Diameter 30.0 mm | 1.181 in ; Panel Thickness 1.6 mm | 0.063 in

10419

Price Range
$0.4508 - $0.2447

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 17.5 mm | 0.689 in ; Inside Diameter 12.5 mm | 0.492 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

10628

Price Range
$0.1626 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 11.0 mm | 0.433 in ; Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 14.2 mm | 0.559 in ; Panel Thickness 1.6 mm | 0.063 in

11146

Price Range
$0.1342 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 19.0 mm | 0.748 in ; Inside Diameter 16.0 mm | 0.63 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

11326

Price Range
$0.2227 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 17.5 mm | 0.689 in ; Inside Diameter 14.2 mm | 0.559 in ; Overall Diameter 22.0 mm | 0.866 in ; Panel Thickness 1.6 mm | 0.063 in

10512

Price Range
$0.1186 - $0.0644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    1.6 mm
Open Grommet - Compatible Hole Diameter 8.0 mm | 0.315 in ; Inside Diameter 4.8 mm | 0.189 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.8 mm | 0.031 in

10489

Price Range
$0.2564 - $0.1392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
  • Type
    Hole Grommet
  • Panel Thickness
    0.8 mm